|
Bolted Plastic Clamp Tube Support Kit, 12 mm Tube Size, Polypropylene Support Body
Part #: 304-S1-PP-12TM
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Bolted Plastic Clamp Tube SupportBolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Bolted Plastic Clamp Tube Support Kit, 12 mm Tube Size, Polypropylene Support Body
Log in or Register to view price
Catalogs
Bolted Plastic Clamp Tube Support
316 / 316L 和 304 / 304L 不锈钢; 标准仪表系统用卡套管; 1/8 至 2 in. 和 3 至 25 mm 尺寸; 标记指示尺寸、材料、规格和炉号
Specifications
304-S1-PP-12TM — Bolted Plastic Clamp Tube Support Kit, 12 mm Tube Size, Polypropylene Support Body
| Attribute | Value |
|---|---|
| Body Material | Polypropylene |
| Hardware Material | 304 Stainless Steel |
| Tube OD | 12 mm |
| eClass (4.1) | 37060402 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40173507 |
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
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| 304-S1-PA-4T | 聚酰胺 | 1/4 in. | - | - | View Product |
| 304-S1-PP-10TM | 聚丙烯 | 10 mm | - | - | View Product |
| 304-S1-PP-4T | 聚丙烯 | 1/4 in. | - | - | View Product |
| 304-S1-PP-6T | 聚丙烯 | 3/8 in. | - | - | View Product |
| 304-S1-PP-6TM | 聚丙烯 | 6 mm | - | - | View Product |
| 304-S1-PP-8TM | Polypropylene | 8 mm | - | - | View Product |
| 304-S3-PA-16T | Polyamide | 1 in. | - | - | View Product |
| 304-S3-PA-8T | Polyamide | 1/2 in. | - | - | View Product |
| 304-S3-PP-10T | Polypropylene | 5/8 in. | - | - | View Product |
| 304-S3-PP-12T | Polypropylene | 3/4 in. | - | - | View Product |
| 304-S3-PP-14T | Polypropylene | 7/8 in. | - | - | View Product |
| 304-S3-PP-16T | Polypropylene | 1 in. | - | - | View Product |
| 304-S3-PP-16TM | Polypropylene | 16 mm | - | - | View Product |
| 304-S3-PP-18TM | Polypropylene | 18 mm | - | - | View Product |
| 304-S3-PP-25TM | Polypropylene | 25 mm | - | - | View Product |
| 304-S3-PP-8T | Polypropylene | 1/2 in. | - | - | View Product |
| 304-S5-PP-20T | Polypropylene | 1 1/4 in. | - | - | View Product |
| 304-S5-PP-24T | Polypropylene | 1 1/2 in. | - | - | View Product |
| 316-S3-PP-8T | Polypropylene | 1/2 in. | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.