|
Raccord pour le vide Ultra-Torr en acier inoxydable, connecteur mâle, raccord Ultra-Torr 1/2 po x filetage NPT mâle 3/8 po
Part #: SS-8-UT-1-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DroitsObtenez des joints étanches au vide, même après de multiples démontages et remontages, avec les raccords Ultra-Torr droits ou en T. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccord pour le vide Ultra-Torr en acier inoxydable, connecteur mâle, raccord Ultra-Torr 1/2 po x filetage NPT mâle 3/8 po
Log in or Register to view price
Catalogs
Droits
不锈钢结构,碳氟化合物 FKM O 型圈; 可靠、可重复的密封性能; 提供 1/16 至 1 1/2 in. 尺寸的卡套管
Features: Step-by-step identification procedure for threads and end connections.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
转换接头:KF 转 VCR® 金属垫圈面密封,VCO® O 型圈面密封,NPT,世伟洛克® 卡套管接头和 ultra-torr 真空接头,CF 转 VCR 金属垫圈面密封和世伟洛克卡套管接头
安装尺寸大于1in.或者25mm的世伟洛克卡套管接头时请遵循本规范。
Specifications
SS-8-UT-1-6 — Raccord pour le vide Ultra-Torr en acier inoxydable, connecteur mâle, raccord Ultra-Torr 1/2 po x filetage NPT mâle 3/8 po
| Attribute | Value |
|---|---|
| Matériau du corps | Acier inoxydable 316 |
| Traversant | Non |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 1/2 po |
| Type du raccordement 1 | Raccord pour le vide Ultra-Torr® |
| Dimension du raccordement 2 | 3/8 po |
| Type du raccordement 2 | Filetage NPT mâle |
| Réducteur de débit | Non |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-UT-1-12 | 316 不锈钢 | 3/4 in. | Ultra-Torr® 真空接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-16-UT-1-16 | 316 不锈钢 | 1 in. | Ultra-Torr® 真空接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-1-UT-1-2 | 316 不锈钢 | 1/16 in. | Ultra-Torr® 真空接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-2-UT-1-2 | 316 不锈钢 | 1/8 in. | Ultra-Torr® 真空接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-2-UT-1-2BT | 316 不锈钢 | 1/8 in. | Ultra-Torr® 真空接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-4-UT-1-2 | 316 不锈钢 | 1/4 in. | Ultra-Torr® 真空接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-4-UT-1-2BT | 316 不锈钢 | 1/4 in. | Ultra-Torr® 真空接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-4-UT-1-4 | 316 不锈钢 | 1/4 in. | Ultra-Torr® 真空接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4-UT-1-4BT | 316 不锈钢 | 1/4 in. | Ultra-Torr® 真空接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-6-UT-1-4 | 316 不锈钢 | 3/8 in. | Ultra-Torr® 真空接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-6-UT-1-4BT | 316 不锈钢 | 3/8 in. | Ultra-Torr® 真空接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-8-UT-1-8 | 316 不锈钢 | 1/2 in. | Ultra-Torr® 真空接头 | 1/2 in. | 外螺纹 NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.