|
Stainless Steel Bleed Valve, 1/8 in. MNPT, Stainless Steel Bar Handle
Part #: SS-BVM2-SH
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Bleed Valve, Straight PatternHelp vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Bleed Valve, 1/8 in. MNPT, Stainless Steel Bar Handle
Log in or Register to view price
Catalogs
Bleed Valve, Straight Pattern
工作压力达 10 000 psig (689 bar)。 温度达 850°F (454°C)。316 不锈钢,碳钢或 R-405 合金材料。
Features: Step-by-step identification procedure for threads and end connections.
Features: Alloy 625, alloy 825, or SAF 2507™ super duplex stainless steel materials ; Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C)
Specifications
SS-BVM2-SH — Stainless Steel Bleed Valve, 1/8 in. MNPT, Stainless Steel Bar Handle
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/8 in. |
| Connection 1 Type | Male NPT |
| Connection 2 Size | 3/16 in. |
| Connection 2 Type | Tube Stub |
| Handle Style | Stainless Steel Bar Handle |
| Low Emissions Certified | Yes |
| eClass (4.1) | 37010264 |
| eClass (5.1.4) | 27293301 |
| eClass (6.0) | 27293390 |
| eClass (6.1) | 27293390 |
| eClass (10.1) | 27293390 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141600 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141658 |
| UNSPSC (17.1001) | 40141658 |
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
| SS-BVM2 | 316 不锈钢 | 1/8 in. | 外螺纹 NPT | 3/16 in. | 排放管 | View Product |
| SS-BVM4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 3/16 in. | 排放管 | View Product |
| SS-BVM4-C3-SH | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 3/16 in. | 带倒钩的排放管 | View Product |
| SS-BVM4RT | 316 不锈钢 | 1/4 in. | ISO 锥形外螺纹 | 3/16 in. | 排放管 | View Product |
| SS-BVM4-SH | 316 Stainless Steel | 1/4 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
| SS-BVM6 | 316 Stainless Steel | 3/8 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
| SS-BVM8 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
| SS-BVM8-SH | 316 Stainless Steel | 1/2 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
| SS-BVST4 | 316 Stainless Steel | 7/16-20 in. | Male UNF Thread | 3/16 in. | Vent Tube | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。