|
67 系列球阀用执行机构安装支架成套件(135/155 型执行机构)
零部件号:SS-MB-67
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
安装支架成套件为您的世伟洛克阀门选择各种备件和附件。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
安装支架成套件
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
S60P steam series ball valve maintenance instructions
规格
SS-MB-67 — 67 系列球阀用执行机构安装支架成套件(135/155 型执行机构)
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 Stainless Steel |
| 清洁工艺 | Standard Cleaning and Packaging (SC-10) |
| 针对系列 | 67 Series |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141600 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| MS-1K-6 | - | - | - | - | - | 查看产品 |
| MS-MB-41 | - | - | - | - | - | 查看产品 |
| MS-MB-43 | - | - | - | - | - | 查看产品 |
| MS-MB-43Y | - | - | - | - | - | 查看产品 |
| MS-MB-44 | - | - | - | - | - | 查看产品 |
| MS-MB-45 | - | - | - | - | - | 查看产品 |
| MS-MB-45Y | - | - | - | - | - | 查看产品 |
| MS-MB-62 | - | - | - | - | - | 查看产品 |
| MS-MB-62-133 | - | - | - | - | - | 查看产品 |
| MS-MB-63 | - | - | - | - | - | 查看产品 |
| MS-MB-63-131 | - | - | - | - | - | 查看产品 |
| MS-MB-65 | - | - | - | - | - | 查看产品 |
| MS-MB-65-135 | - | - | - | - | - | 查看产品 |
| MS-MB-67 | - | - | - | - | - | 查看产品 |
| MS-MB-68 | - | - | - | - | - | 查看产品 |
| MS-MB-83-131 | - | - | - | - | - | 查看产品 |
| MS-MB-83-133 | - | - | - | - | - | 查看产品 |
| MS-MB-AFS-133 | - | - | - | - | - | 查看产品 |
| SS-MB-41 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-41G | Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-43 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-43G | Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-43G-133 | - | - | - | - | - | 查看产品 |
| SS-MB-43G-F04-11DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-43Y | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-44 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-45 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-45-F05-14DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-45Y | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-62 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-62-133 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-62-F04-11DIN-M | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-63 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-63-131 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-63-F05-14DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-65 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-65-135 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-65-F05-14DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-68 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-83-131 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-83-133 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-83-F04-11DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-AFS-133 | - | - | - | - | - | 查看产品 |
| SS-MB-AFS-F05-14DIN-M | 316 Stainless Steel | - | - | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。