|
62 系列球阀用执行机构安装支架成套件(133/153 型执行机构)
零部件号:SS-MB-62-133
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
安装支架成套件为您的世伟洛克阀门选择各种备件和附件。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用或互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用或互换。
目录
安装支架成套件
1/8 至 2 in. 和 6 至 25 mm 口径, 不锈钢、碳钢和黄铜和特种合金材料, 通-断 (2 通) 阀和切换 (3 通) 阀, 补偿阀座设计, 活动负载的、两件式阀杆填料
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
40G, 40, 60, 83, H83 和 SK 系列球阀AFS 球阀 ■ 计算阀门操作扭矩 ■ 选择执行机构及相关部件 ■ 选择安装支架成套件
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
工具清单; 六角扳手: 1/8 in., 9/64 in., 5/32 in., 3/16 in., 5/16 in.; 开口延伸工具: 5/16 in., 3/8 in., 7/16 in., 9/16 in., 5/8 in., 3/4 in., 11/16 in., 15/16 in.; 扭矩扳手,可以达到 700 in.·lbs (79.1 N·m, 806 cm·kg)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
规格
SS-MB-62-133 — 62 系列球阀用执行机构安装支架成套件(133/153 型执行机构)
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 Stainless Steel |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 针对系列 | 62 Series |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141600 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| MS-1K-6 | - | - | - | - | - | 查看产品 |
| MS-MB-41 | - | - | - | - | - | 查看产品 |
| MS-MB-43 | - | - | - | - | - | 查看产品 |
| MS-MB-43Y | - | - | - | - | - | 查看产品 |
| MS-MB-44 | - | - | - | - | - | 查看产品 |
| MS-MB-45 | - | - | - | - | - | 查看产品 |
| MS-MB-45Y | - | - | - | - | - | 查看产品 |
| MS-MB-62 | - | - | - | - | - | 查看产品 |
| MS-MB-62-133 | - | - | - | - | - | 查看产品 |
| MS-MB-63 | - | - | - | - | - | 查看产品 |
| MS-MB-63-131 | - | - | - | - | - | 查看产品 |
| MS-MB-65 | - | - | - | - | - | 查看产品 |
| MS-MB-65-135 | - | - | - | - | - | 查看产品 |
| MS-MB-67 | - | - | - | - | - | 查看产品 |
| MS-MB-68 | - | - | - | - | - | 查看产品 |
| MS-MB-83-131 | - | - | - | - | - | 查看产品 |
| MS-MB-83-133 | - | - | - | - | - | 查看产品 |
| MS-MB-AFS-133 | - | - | - | - | - | 查看产品 |
| SS-MB-41 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-41G | 不锈钢 | - | - | - | - | 查看产品 |
| SS-MB-43 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-43G | 不锈钢 | - | - | - | - | 查看产品 |
| SS-MB-43G-133 | - | - | - | - | - | 查看产品 |
| SS-MB-43G-F04-11DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-43Y | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-44 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-45 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-45-F05-14DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-45Y | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-62 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-62-F04-11DIN-M | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-63 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-63-131 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-63-F05-14DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-65 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-65-135 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-65-F05-14DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-67 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-68 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-83-131 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-83-133 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-83-F04-11DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-AFS-133 | - | - | - | - | - | 查看产品 |
| SS-MB-AFS-F05-14DIN-M | 316 Stainless Steel | - | - | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。