|
316 Stainless Steel Purge Valve, 1/4 in. MNPT
Part #: SS-4P-4M
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Purge Valve, Straight PatternHelp vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel Purge Valve, 1/4 in. MNPT
Log in or Register to view price
Catalogs
Purge Valve, Straight Pattern
工作压力达 10 000 psig (689 bar)。 温度达 850°F (454°C)。316 不锈钢,碳钢或 R-405 合金材料。
Features: Step-by-step identification procedure for threads and end connections.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
安装尺寸大于1in.或者25mm的世伟洛克卡套管接头时请遵循本规范。
Specifications
SS-4P-4M — 316 Stainless Steel Purge Valve, 1/4 in. MNPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Male NPT |
| Handle Style | Knurled |
| eClass (4.1) | 37010264 |
| eClass (5.1.4) | 27293301 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141600 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141658 |
| UNSPSC (17.1001) | 40183109 |
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
| B-4P-2M | 黄铜 | 1/8 in. | 外螺纹 NPT | - | - | View Product |
| B-4P-4M | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-4P-4M-MP-SC11 | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-4P-6M | 黄铜 | 3/8 in. | 外螺纹 NPT | - | - | View Product |
| S-4P-4M | 碳钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-4P-2M | 316 不锈钢 | 1/8 in. | 外螺纹 NPT | - | - | View Product |
| SS-4P-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-4P-4T | 316 不锈钢 | 1/4 in. | 卡套管短管 | - | - | View Product |
| SS-4P-6M | 316 不锈钢 | 3/8 in. | 外螺纹 NPT | - | - | View Product |
| SS-4PM2RT | 316 不锈钢 | 1/8 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-4PM8 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | - | - | View Product |
| SS-4PST4 | 316 不锈钢 | 7/16-20 in. | UNF 外螺纹 | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。