|
316 Stainless Steel Swagelok Medium Pressure Tube Fitting, 90° Union Elbow, 1/2 in. Tube OD
Part #: SS-8FK0-9
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° ElbowsEngineered for tight turns in critical medium pressure layouts, this elbow union maintains flow efficiency without compromising connection integrity. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel Swagelok Medium Pressure Tube Fitting, 90° Union Elbow, 1/2 in. Tube OD
Log in or Register to view price
Catalogs
90° Elbows
Engineered for tight turns in critical medium pressure layouts, this elbow union maintains flow efficiency without compromising connection integrity.
特点:316 不锈钢结构;温度高达 1000°F (537°C);中压 (MP) 接头,尺寸范围 —1/4 到 1 英寸,压力额定值 — 高达 20 000 psig (1378 bar);高压 (HP) 接头,尺寸范围 — 1/4 到 9/16 英寸,压力额定值 — 高达 60 000 psig (4134 bar);NACE® MR0175/ISO15156 合规性
Specifications
SS-8FK0-9 — 316 Stainless Steel Swagelok Medium Pressure Tube Fitting, 90° Union Elbow, 1/2 in. Tube OD
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Swagelok® Medium-Pressure Tube Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Swagelok® Medium-Pressure Tube Fitting |
| Flow Restrictor | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40142606 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
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
| SS-12FK0-9 | 316 不锈钢 | 3/4 in. | 世伟洛克® 中压卡套管接头 | 3/4 in. | 世伟洛克® 中压卡套管接头 | View Product |
| SS-4FK0-9 | 316 不锈钢 | 1/4 in. | 世伟洛克® 中压卡套管接头 | 1/4 in. | 世伟洛克® 中压卡套管接头 | View Product |
| SS-6FK0-9 | 316 不锈钢 | 3/8 in. | 世伟洛克® 中压卡套管接头 | 3/8 in. | 世伟洛克® 中压卡套管接头 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.