Swagelok® PFA Core Hose Smooth Bore
Swagelok U Series PFA core hose has a smooth-bore core, an easy-to-clean surface, and meets FDA specifications. Ideal for use in a wide range of sanitary applications.
Get Help Selecting HosesU Series PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP 87, 88 Class VI, and 3-A. An optional carbon black-filled PFA core is available for applications that require static dissipation.
A smooth inner wall provides flow control and enhanced drainage for precision and cleanliness. The silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.
The U series hose has a PFA core with a 302 stainless steel braid reinforcement that is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired. Hose layers are encapsulated together without adhesives or cements with a patent-pending process, providing high flexibility and outstanding kink resistance.
Custom hose lengths and end connections are available with other options including hose covers and hose tags.
Everything You Need to Know About Industrial Hoses
Specifications
| Materials | Core: Smooth-bore PFA Reinforcement: 302 SS braid Cover: Silicone Collar: 300 series SS End connections: 316 SS |
| Nominal Hose Sizes | 1/2 through 2 in. |
| Working Pressures | Up to 300 psig (20.6 bar) |
| Temperature Range | –65 to 400°F (–53 to 204°C) |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
工业软管维护计划如何为您的工厂节省大笔费用
了解更换工业软管的适当时机可以为您工厂节省大量维护成本。了解如何评估您的系统并制定预防性维护计划以管理软管的生命周期。
工业软管更换:内管材料注意事项
在选择工业软管时,首先要考虑内管—即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。
如何选择正确的软管加强
工业软管通常包含有助于延长使用寿命和提高性能的关键加强层。了解不同的加强层类型,以及适合不同流体系统应用的加强层类型。