text.skipToContent text.skipToNavigation

Stainless Steel Tubing Insert, 8 mm OD x 6 mm ID

零部件号:SS-8M5-6M

规格

属性 值
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 2 Size 6 mm ID
Connection 2 Type Plastic Tubing Insert
Flow Restrictor No
eClass (4.1) 37020708
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142304
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 31162802
Tubing Inserts

Select from a variety of spare parts and accessories for your Swagelok tube fittings.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Stainless Steel Tubing Insert, 8 mm OD x 6 mm ID

零部件号:SS-8M5-6M
查看产品目录

添加到收藏夹

目录

Tubing Inserts

Select from a variety of spare parts and accessories for your Swagelok tube fittings.

规格

SS-8M5-6M — Stainless Steel Tubing Insert, 8 mm OD x 6 mm ID

属性 值
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 2 Size 6 mm ID
Connection 2 Type Plastic Tubing Insert
Flow Restrictor No
eClass (4.1) 37020708
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142304
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 31162802
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-405-170 Brass 1/4 in. - 0.17 in. ID Plastic Tubing Insert 查看产品
B-405-2 Brass 1/4 in. - 1/8 in. ID Plastic Tubing Insert 查看产品
B-605-4 Brass 3/8 in. - 1/4 in. ID Plastic Tubing Insert 查看产品
B-6M5-4M Brass 6 mm - 4 mm ID Plastic Tubing Insert 查看产品
B-815-6 Brass 1/2 in. - 3/8 in. ID Plastic Tubing Insert 查看产品
SS-1015-8 Stainless Steel 5/8 in. - 1/2 in. ID Plastic Tubing Insert 查看产品
SS-10M5-8M Stainless Steel 10 mm - 8 mm ID Plastic Tubing Insert 查看产品
SS-1215-10 Stainless Steel 3/4 in. - 5/8 in. ID Plastic Tubing Insert 查看产品
SS-1215-8 Stainless Steel 3/4 in. - 1/2 in. ID Plastic Tubing Insert 查看产品
SS-12M5-10M Stainless Steel 12 mm - 10 mm ID Plastic Tubing Insert 查看产品
SS-12M5-8M Stainless Steel 12 mm - 8 mm ID Plastic Tubing Insert 查看产品
SS-1615-12 Stainless Steel 1 in. - 3/4 in. ID Plastic Tubing Insert 查看产品
SS-1615-14 Stainless Steel 1 in. - 7/8 in. ID Plastic Tubing Insert 查看产品
SS-305-2 Stainless Steel 3/16 in. - 1/8 in. ID Plastic Tubing Insert 查看产品
SS-405-170 Stainless Steel 1/4 in. - 0.17 in. ID Plastic Tubing Insert 查看产品
SS-405-2 Stainless Steel 1/4 in. - 1/8 in. ID Plastic Tubing Insert 查看产品
SS-405-3 Stainless Steel 1/4 in. - 3/16 in. ID Plastic Tubing Insert 查看产品
SS-505-3 Stainless Steel 5/16 in. - 3/16 in. ID Plastic Tubing Insert 查看产品
SS-505-4 Stainless Steel 5/16 in. - 1/4 in. ID Plastic Tubing Insert 查看产品
SS-605-277 Stainless Steel 3/8 in. - 0.277 in. ID Plastic Tubing Insert 查看产品
SS-605-3 Stainless Steel 3/8 in. - 3/16 in. ID Plastic Tubing Insert 查看产品
SS-605-4 Stainless Steel 3/8 in. - 1/4 in. ID Plastic Tubing Insert 查看产品
SS-6M5-4M Stainless Steel 6 mm - 4 mm ID Plastic Tubing Insert 查看产品
SS-815-4 Stainless Steel 1/2 in. - 1/4 in. ID Plastic Tubing Insert 查看产品
SS-815-6 Stainless Steel 1/2 in. - 3/8 in. ID Plastic Tubing Insert 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面