|
不锈钢 2 阀仪表阀组,1/2 in. 内螺纹 NPT x 法兰 (MSS),球头
Part #: SS-V2BF8-FL
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
2 Valve, Ball StemProvide fewer potential leak points while still meeting your liquid level or differential pressure application needs with the compact design of Swagelok manifolds which contain 2, 3 or 5 valves in a single body. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
不锈钢 2 阀仪表阀组,1/2 in. 内螺纹 NPT x 法兰 (MSS),球头
Log in or Register to view price
Catalogs
2 Valve, Ball Stem
仪表、直接安装和远程安装阀组及模块化系统 V、VB 和 VL 系列 2 阀、3 阀和 5 阀仪表阀组 VE 系列 2 阀、3 阀和 5 阀直接安装阀组 2 阀远程安装阀组 Mod 85 模块化仪表系统
Features: Step-by-step identification procedure for threads and end connections.
Assembly instructions (fluorocarbon FKM, reinforced and virgin TFE), Grafoil flange seal installation instructions.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-V2BF8-FL — 不锈钢 2 阀仪表阀组,1/2 in. 内螺纹 NPT x 法兰 (MSS),球头
| Attribute | Value |
|---|---|
| Body Material | 316 不锈钢 |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | 内螺纹 NPT |
| Connection 2 Size | 仪表连接 |
| Connection 2 Type | 法兰 |
| Maximum Temperature, °F (°C) | 450 (232) |
| Minimum Temperature, °F (°C) | -20 (-28) |
| eClass (4.1) | 37010269 |
| eClass (5.1.4) | 37010269 |
| eClass (6.0) | 37010269 |
| eClass (6.1) | 37010269 |
| eClass (10.1) | 37010269 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141600 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141600 |
| UNSPSC (17.1001) | 40183103 |
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
| SS-V2BF8 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-V2BF8-G | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-V2BFS8 | 316 不锈钢 | 1/2 in. | 内螺纹世伟洛克®卡套管接头 | 1/2 in. | 内螺纹世伟洛克®卡套管接头 | View Product |
| SS-V2NBM8-F8-11486 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-V2NBM8-F8-G-11486 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.