世伟洛克® PTFE 和 PFA 内管软管
世伟洛克 PTFE 和 PFA 内芯软管具有使用寿命长、柔韧性高、耐化学腐蚀性强、抗渗透性强和易于清洁等特点,是在各种一般和特殊应用中控制成本的理想选择。
查看 PTFE 和 PFA 内管软管世伟洛克 PTFE 和 PFA 软管提供光滑内孔、波纹和混合型选购件,以满足不同的清洁度、柔韧性和抗渗透性需求。所有世伟洛克 PTFE 和 PFA 软管均经过压力测试,以确保符合我们严格的质量标准。部分软管可使用碳黑填充内管材料,以实现静电消散。
PTFE 软管可进行热处理或“烧结”,以提高抗渗透性,降低成本和与气体泄漏有关的安全风险。我们提供慢烧结或后烧结选择,其限制气体泄漏的性能大大优于非烧结软管,而且我们的后烧结软管的抗气体渗透性在业内名列前茅。
世伟洛克 PFA 软管的光滑内孔内管和柔韧性使其成为卫生应用的理想选择。光滑的内壁可减少流动限制并提高排水性,从而实现精确度和清洁度。硅胶外层容易清洗,防止细菌堆积,保护不锈钢编织层,防止烧灼,并有助于保持工艺温度。
是否需要帮助选择合适的软管?
PTFE 和 PFA 软管类别
软管和柔性卡套管样本
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.
Convoluted and Smooth PTFE Core Hose
Convoluted and smooth PTFE core hoses provide chemical compatibility, drainability, and precise flow control. Static-dissipative, carbon-black filled core, FDA-compliant, or ECE R110 alternative fuel certified hoses for use in specialty applications are available. Options include custom hose lengths, hose covers, and a range of end connections.