text.skipToContent text.skipToNavigation
Hose Tag and Hose Cutter

Swagelok® Hose and Flexible Tubing Spare Parts and Accessories

Swagelok hose and flexible tubing spare parts and accessories help with tasks such as preparing for installation, supporting hose in your system, and providing additional protection from system conditions.

View Spare Parts and Accessories

Swagelok offers a variety of spare parts and accessories for industrial hoses, helping customers make sure they have access to suitable materials for their applications and can carry out effective installations.

  • Swagelok cutting tools for hose and soft tubing can be used to cleanly cut nylon, polyethylene, and rubber hoses, as well as vinyl or PFA tubing to the desired length for field assembly
  • Groove cutters allow efficient assembly of nylon and polyethylene tubing
  • Dependable, adjustable hose clamps and hose tags are also available
  • A variety of hose covers are available to provide extra protection, including fire jackets, thermosleeves, armor guards, spiral guards, 316 SS material, and spring guards
  • Our hose insulation is made with low thermal conductivity aerogel and is rated for continuous hose surface temperature use from –60°C (–76°F) up to 125°C (257°F)

Have questions about hose and flexible tubing accessories?

Contact Local Specialists

软管和柔性卡套管备件及附件类别

刻槽器

刻槽器

使用刻槽器为您的应用高效装配尼龙和聚乙烯卡套管。

软管切割器

软管切割器

查找适用于世伟洛克软管和 PFA 卡套管的耐用软管切割器。探索我们用于精确、高效进行软管切割的高质量工具。

软管夹

软管夹

发现适用于世伟洛克软管和柔性卡套管的优质软管卡箍。浏览我们为稳固连接提供的可靠耐用的备件。

软管盖

软管盖

Choose from a variety of hose covers to provide additional protection against kinking, abrasion, corrosion, fluid temperature extremes, and effects of UV light.

软管隔热

软管隔热

通过选配软管保温层,将软管内的系统流体保持在所需的温度水平。

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

This process may take several minutes. Please be patient and remain on the page.