text.skipToContent text.skipToNavigation
pfa 内层软管 光滑内壁

世伟洛克® PFA 内层软管光滑内壁

世伟洛克 U 系列 PFA 内层软管具有光滑内壁层,易于清洁的表面,并符合 FDA 规范。它是各种卫生应用场合的理想选择。

获取软管选型的帮助

U Series PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP 87, 88 Class VI, and 3-A. An optional carbon black-filled PFA core is available for applications that require static dissipation.

A smooth inner wall provides flow control and enhanced drainage for precision and cleanliness. The silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.

The U series hose has a PFA core with a 302 stainless steel braid reinforcement that is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired. Hose layers are encapsulated together without adhesives or cements with a patent-pending process, providing high flexibility and outstanding kink resistance.

Custom hose lengths and end connections are available with other options including hose covers and hose tags.

Everything You Need to Know About Industrial Hoses

Specifications

Materials Core: Smooth-bore PFA
Reinforcement: 302 SS braid
Cover: Silicone
Collar: 300 series SS
End connections: 316 SS
Nominal Hose Sizes 1/2 through 2 in.
Working Pressures Up to 300 psig (20.6 bar)
Temperature Range –65 to 400°F (–53 to 204°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Select the Right Hose

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

世伟洛克软管管理服务工程师

世伟洛克®软管咨询服务

了解如何改善软管选型、安装、检测和维护程序,以提高软管的使用寿命和性能,从而降低工艺成本。

了解有关软管管理的信息

世伟洛克为您精心准备的产品、服务和解决方案

世伟洛克软管和柔性卡套管
提高软管安全性并降低工厂成本的三个步骤

在工厂定期维护期间,人们通常不太重视工业软管的安全性。软管得到应有的重视是很重要的—泄漏和磨损会使您的设施暴露在风险之中。了解避免危险状况同时降低工厂成本的建议。

工业软管维护
工业软管维护计划如何为您的工厂节省大笔费用

了解更换工业软管的适当时机可以为您工厂节省大量维护成本。了解如何评估您的系统并制定预防性维护计划以管理软管的生命周期。

工业软管更换材料注意事项
工业软管更换:内管材料注意事项

在选择工业软管时,首先要考虑内管—即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。

工业软管加强类型
如何选择正确的软管加强

工业软管通常包含有助于延长使用寿命和提高性能的关键加强层。了解不同的加强层类型,以及适合不同流体系统应用的加强层类型。

请稍候几分钟,不要关闭此页面