Metal Core Hose — Flexible Metal Hose, FL Series
Metal core hose available with these specifications:
- 1/4 to 1/2 in.
- –325°F (–198°C) to 850°F (454°C)
- 316 stainless steel
- 672 psig (46.3 bar) to 840 psig (57.8 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Metal Core Hose — Flexible Metal Hose, FL Series — FL 系列挠性金属软管
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-FL4TA4TA4-12 316L 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. 世伟洛克® 卡套管转换接头 SS-FL4TA4TA4-24 316L 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. 世伟洛克® 卡套管转换接头 SS-FL4TA4TA4-36 316L 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. 世伟洛克® 卡套管转换接头 SS-FL4TA4TA4-48 316L 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. 世伟洛克® 卡套管转换接头 SS-FL8TA8TA8-12 316L 不锈钢 1/2 in. 世伟洛克® 卡套管转换接头 1/2 in. 世伟洛克® 卡套管转换接头 SS-FL8TA8TA8-24 316L 不锈钢 1/2 in. 世伟洛克® 卡套管转换接头 1/2 in. 世伟洛克® 卡套管转换接头 SS-FL8TA8TA8-36 316L 不锈钢 1/2 in. 世伟洛克® 卡套管转换接头 1/2 in. 世伟洛克® 卡套管转换接头
Product Availability by Store Location
Hours