text.skipToContent text.skipToNavigation

Relief Valves — Bleed and Purge Valves, BV and P Series — Bleed Valve, Straight Pattern

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Relief Valves — Bleed and Purge Valves, BV and P Series — Bleed Valve, Straight Pattern
Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-BVM2 316 不锈钢 1/8 in. 外螺纹 NPT 3/16 in. 排放管 View Product
SS-BVM2-SH 316 不锈钢 1/8 in. 外螺纹 NPT 3/16 in. 卡套管短管 View Product
SS-BVM4 316 不锈钢 1/4 in. 外螺纹 NPT 3/16 in. 排放管 View Product
SS-BVM4-C3-SH 316 不锈钢 1/4 in. 外螺纹 NPT 3/16 in. 带倒钩的排放管 View Product
SS-BVM4RT 316 不锈钢 1/4 in. ISO 锥形外螺纹 3/16 in. 排放管 View Product
SS-BVM4-SH 316 不锈钢 1/4 in. 外螺纹 NPT 3/16 in. 排放管 View Product
SS-BVM6 316 不锈钢 3/8 in. 外螺纹 NPT 3/16 in. 排放管 View Product
SS-BVM8 316 不锈钢 1/2 in. 外螺纹 NPT 3/16 in. 排放管 View Product
SS-BVM8-SH 316 不锈钢 1/2 in. 外螺纹 NPT 3/16 in. 排放管 View Product
SS-BVST4 316 不锈钢 7/16-20 in. UNF 外螺纹 3/16 in. 排放管 View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.