text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Bored-Through Male Run Tee, 1/4 in. Tube OD x 1/4 in. Male NPT x 1/4 in. Tube OD

Part #: SS-400-3-4TMTBT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Connection 3 Size 1/4 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Bored-Through Male Run Tee, 1/4 in. Tube OD x 1/4 in. Male NPT x 1/4 in. Tube OD

Part #: SS-400-3-4TMTBT
View Catalog

Add To Favorites

Catalogs

Tees

Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.

Specifications

SS-400-3-4TMTBT — Stainless Steel Swagelok Tube Fitting, Bored-Through Male Run Tee, 1/4 in. Tube OD x 1/4 in. Male NPT x 1/4 in. Tube OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Connection 3 Size 1/4 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-400-3-4TMT 黄铜 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
B-400-3-4TTM 黄铜 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
B-400-3TMT 黄铜 1/4 in. 世伟洛克® 卡套管接头 1/8 in. 外螺纹 NPT View Product
B-400-3TTM 黄铜 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
B-810-3-8TMT 黄铜 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 外螺纹 NPT View Product
B-810-3-8TTM 黄铜 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
S-600-3TTM 碳钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-1010-3TMT 316 不锈钢 5/8 in. 世伟洛克® 卡套管接头 1/2 in. 外螺纹 NPT View Product
SS-1010-3TTM 316 不锈钢 5/8 in. 世伟洛克® 卡套管接头 5/8 in. 世伟洛克® 卡套管接头 View Product
SS-10M0-3TMT 316 不锈钢 10 mm 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-10M0-3TTM 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 View Product
SS-1210-3TMT 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 外螺纹 NPT View Product
SS-1210-3TST 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 1 1/16-12 in. SAE/MS 直外螺纹 View Product
SS-1210-3TTM 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-1210-3TTS 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-12M0-3-4TMT 316 不锈钢 12 mm 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-12M0-3-4TTM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-12M0-3-8TMT 316 不锈钢 12 mm 世伟洛克® 卡套管接头 1/2 in. 外螺纹 NPT View Product
SS-12M0-3-8TTM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-1610-3TMT 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 外螺纹 NPT View Product
SS-1610-3TTM 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-200-3-4TMT 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-200-3-4TTM 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 View Product
SS-200-3TMT 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 外螺纹 NPT View Product
SS-200-3TTM 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 View Product
SS-400-3-4TMT 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-400-3-4TRT 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. ISO 平行外螺纹 View Product
SS-400-3-4TTM 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-400-3-4TTR 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-400-3TMT 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/8 in. 外螺纹 NPT View Product
SS-400-3TST 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 7/16-20 in. SAE/MS 直外螺纹 View Product
SS-400-3TTM 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-400-3TTS 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-600-3-6TMT 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 外螺纹 NPT View Product
SS-600-3-6TTM 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-600-3TMT 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-600-3TST 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 9/16-18 in. SAE/MS 直外螺纹 View Product
SS-600-3TTM 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-6M0-3-4TMT 316 不锈钢 6 mm 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-6M0-3-4TTM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-6M0-3-4TTR 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-6M0-3TMT 316 不锈钢 6 mm 世伟洛克® 卡套管接头 1/8 in. 外螺纹 NPT View Product
SS-6M0-3TTM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-810-3-4TMT 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-810-3-4TTM 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-810-3-8TMT 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 外螺纹 NPT View Product
SS-810-3-8TTM 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-810-3TMT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-3TST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-3TTM 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-3-4TMT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-3-4TTM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.