text.skipToContent text.skipToNavigation

Manifolds — Five-Valve Manifolds, Instrument

Valves available with these specifications:

  • 1/4 and 3/4 in. (12 mm)
  • –65°F (–53°C) to 1200°F (648°C)
  • 316 stainless steel
  • 1715 psig (118 bar) to 6000 psig (413 bar)
  • Five valve

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

⚠ 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

This process may take several minutes. Please be patient and remain on the page.