text.skipToContent text.skipToNavigation

阀组 — 五阀阀组,仪表

可提供以下规格的阀门:

  • 1/4 和 3/4 in. (12 mm)
  • –65°F (–53°C) 至 1200°F (648°C)
  • 316 不锈钢
  • 1715 psig (118 bar) 至 6000 psig (413 bar)
  • 五阀

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

This process may take several minutes. Please be patient and remain on the page.