text.skipToContent text.skipToNavigation
焊接电源

世伟洛克® 电源

M200 电源采用用户友好的多语言触摸屏控制和全面的焊接性能文档,实现了可靠、一致和精确的轨道气体保护钨极电弧焊。

Learn More About Swagelok® Power Supply

The Swagelok® Power Supply is compatible with Swagelok welding system weld heads, has a peak output capability up to 200-amp, and meets CE, RoHS (EU), CCC (China), and Canadian standards. Its high-resolution color touchscreen is durable and supports multiple languages, including Chinese, English, German, French, Japanese, Korean, Russian, Spanish, and Swedish. Real-time monitoring and recording of weld output performance provides valuable insights and documentation, which can be printed or electronically stored. An integrated mass flow controller automatically controls OD shield gas, eliminating the need for an external flow meter.

This power supply enhances welding processes with precision, control, and efficiency, making it ideal for high-purity environments or benchtop applications.

Specifications

Power Input 100 to 230 V (ac)
Power Output 2 to 200 A (dc)
Duty Cycle / Service Rating 100% / 95 A average output with 100 V/20 A input
100% / 100 A average output with 115 V/20 A input
60% / 140 A average output with 200 V/20 A input
100% / 120 A average output with 230 V/16 A input
25% / 200 A average output with 230 V/16 A input
Dimensions 13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm)
Weight 51.4 lb (23.3 kg)

Curious to know more?

Orbital Welding Training Opportunities

Power Supply Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

世伟洛克焊接系统培训课程

轨道焊接培训

向注册焊接检验师 (CWI) 和注册焊接师 (CWE) 学习轨道焊接原理以及世伟洛克® M200 焊接系统的设置、操作和故障排除技术。

了解轨道焊接培训

Swagelok Resources Curated for You

Swagelok orbital weld training class
Tools for the Emerging Welding Workforce

The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

Swagelok tube bending equipment
Find the Right Tool for the Job: Considerations for Plant Equipment

Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

世伟洛克培训与教育
借助训练有素的团队弥补制造技能的不足

随着员工逐渐接近退休年龄,制造商开始转向年轻一代来更新专业知识。了解如何建立有效的流体系统培训计划。

渥太华大学高级研究中心
流体系统专业知识可提高实验室功能

了解世伟洛克的流体系统专业知识如何帮助渥太华大学在拥有加拿大唯一加速器质谱仪的高级研究中心改善其实验室功能。世伟洛克的轨道焊接培训有助于提高车间的焊接精度和生产效率。

请稍候几分钟,不要关闭此页面