text.skipToContent text.skipToNavigation
high-pressure metal hose fx series

Swagelok® High-Pressure Metal Hose (FX Series)

FX series all-metal high-pressure flexible hose provides corrosion-resistance in high-temperature, vacuum, and high-pressure corrosive environments.

Ask Us About Hose Selection

FX series hose is a convoluted 316L core stainless steel high pressure braided hose with a double braid outer layer of 321 stainless steel promoting hose pressure containment. A convoluted core allows for flexibility and limits kinking in this metal braided hose. It is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.

Watch this Video to Learn More About Permeation

A size range of 1/4 through 2 inch, working pressures from vacuum to 6000 psig (413 bar), and a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX allow the FX series high pressure braided hose to meet the needs of a variety of systems. Standard and custom assemblies are available with options including hose covers, hose tags, and additional helium leak testing.

Read About Hose Reinforcement Options and How to Make a Strong Choice for Your Application

Specifications

Materials Core: 316L annular convoluted SS
Reinforcement: 321 SS double braid
End connections: 316 SS
Nominal Hose Sizes Nominal Hose Sizes 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, and 2 in.
Working Pressures Vacuum to 6000 psig (413 bar) for 1/4 in.
Vacuum to 5000 psig (344 bar) for 3/8 in.
Vacuum to 4500 psig (310 bar) for 1/2 in.
Vacuum to 3600 psig (248 bar) for 3/4 in.
Vacuum to 3000 psig (206 bar) for 1 in.
Vacuum to 2600 psig (179 bar) for 1 1/4 in.
Vacuum to 2200 psig (151 bar) for 1 1/2 in.
Vacuum to 1675 psig (115 bar) for 2 in.
Temperature Range –325 to 1000°F (–200 to 537°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

Select the Right Hose

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

世伟洛克软管和柔性卡套管
提高软管安全性并降低工厂成本的三个步骤

在工厂定期维护期间,人们通常不太重视工业软管的安全性。软管得到应有的重视是很重要的—泄漏和磨损会使您的设施暴露在风险之中。了解避免危险状况同时降低工厂成本的建议。

工业软管维护
工业软管维护计划如何为您的工厂节省大笔费用

了解更换工业软管的适当时机可以为您工厂节省大量维护成本。了解如何评估您的系统并制定预防性维护计划以管理软管的生命周期。

工业软管更换材料注意事项
工业软管更换:内管材料注意事项

在选择工业软管时,首先要考虑内管—即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。

工业软管加强类型
如何选择正确的软管加强

工业软管通常包含有助于延长使用寿命和提高性能的关键加强层。了解不同的加强层类型,以及适合不同流体系统应用的加强层类型。

This process may take several minutes. Please be patient and remain on the page.