text.skipToContent text.skipToNavigation
multi head swaging units (mhsu)

Swagelok® Multi-Head Swaging Units (MHSU)

Swagelok® multi-head swaging units (MHSU) streamline preswaging ferrules onto tubing, ensuring reliable connections. Ideal for high-volume applications, they reduce assembly time and operator error. MHSU units accommodate various tubing sizes without tools, making them versatile and user-friendly.

Get Help Selecting MHSUs

Swagelok® multi-head swaging units (MHSU) are designed to streamline the preswaging process, ensuring reliable and efficient tubing connections. These units reduce assembly and installation time by preswaging ferrules onto tubing. A standard tube marking feature indicates when the tube is properly bottomed in the unit, enhancing accuracy and consistency. The MHSU is available in two sizes, with tooling for 1/2 to 1 inch and 12 to 25 mm tubing and tube adapters, as well as 1 to 2 inch and 25 to 50 mm tubing and tube adapters. Ideal for high-volume applications, these units minimize operator error and accommodate various tubing sizes without the need for additional tools, making them versatile and user-friendly.

Multi-Head Swaging Units Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Green Alternative Systems社の圧力計
導入事例:人件費削減を実現したチューブ曲げソリューション

スウェージロックのサポートによって、Green Alternative Systems(GAS)社は製造時間を75%短縮し、年間で22万4,000ドルもの人件費を削減することに成功しました。今回は、両社による協業の成果を紹介します。

使用中のSwagelokハンド・チューブ・ベンダー
複雑なチューブ・システムを構築する際に必要な3つの「T」

ハンド・チューブ・ベンダーでチューブを曲げる際に必要な3つの「T」をご存知でしょうか。今回は、複雑なチューブ・システムにおいてリーク・ポイントを減らし、適切な流量を実現する方法を紹介します。

使用中のSwagelokハンド・チューブ・ベンダー
Swagelokハンド・チューブ・ベンダーの使用方法

ハンド・チューブ・ベンダーを使用して、 チューブの90°および180°曲げを正確かつ効率的に行う方法を動画でご覧ください。Swagelok®ハンド・チューブ・ベンダーを使用すると、Swagelokチューブ継手に使用可能な各種材質のチューブを常に正確に曲げることができます。

请稍候几分钟,不要关闭此页面