世伟洛克®温度计采用符合 ASME B40.200 标准的密封外壳,可防止雾气和湿气对内部元件造成损坏。它们在出厂前经过校准,符合 ASME B40.200 规范,可为内部元件提供 50% 的超量程和欠量程保护,最高耐受温度可达 500°F (260°C)。无硅凝胶插入件可减轻振动影响。
这些温度计配有各种透镜,包括丙烯酸、玻璃、聚碳酸酯和安全玻璃,可满足不同的应用需求。它们采用标准的全焊接 304 不锈钢结构,并可选配 316 不锈钢工艺连接和连杆。防视差表盘确保易于读数,外部调节可直接进行现场校准。
可选项包括无阻尼、NIST 可追溯校准证书、硅酮填充(不适用于标准阻尼、玻璃透镜选项或度盘量程超过 500°F [260°C])、316 不锈钢工艺连接和连杆,以及 NPT 联合锁紧螺母。
温度计规格
度盘量程 | –100 到 150° 至 200 到 1000°F –70 到 70°C 至 100 到 540°C |
精度 | ±根据 ASME B40.200,满刻度的 1% |
阻尼介质 | 无硅惰性凝胶 |
配置 | 可调角度,中背部安装,下背部安装 |
度盘尺寸 | 3 in. (76.2 mm);5 in. (127 mm) |
连杆尺寸 | 直径 0.25 in. (6.4 mm) ;长度 2.5 至 12 in.(63.5 至 305 mm) |
工艺连接 | 可提供 1/2 in. NPT 标准接头,G1/2B |
是否对我们的温度计有疑问?
温度计目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

Swagelok Resources Curated for You

Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.