text.skipToContent text.skipToNavigation
hose covers

Swagelok® Hose Covers

Swagelok's optional hose covers provide additional protection against kinking, abrasion, corrosion, fluid temperature extremes, and effects of UV light.

Request Hose Cover Option Details

Whether it’s protection against kinking, abrasion, or a specific material, a variety of Swagelok hose covers are available to provide additional protection to meet your system needs:

Benefits MaterialTemperature
Fire Jacket Provides insulation from internal system fluid temperature extremes, resists many hydraulic fluids and lubricating oils Woven fiberglass –65 to 500°F (–53 to 260°C), short-term flame exposure to 2000°F (1093°C)
Thermosleeve Creates a barrier to prevent contact with the hose, resist abrasion, and protect the hose from weld splatter and effects of UV lightBraided fiberglass Up to 1000°F (537°C)
Armor Guard Highly flexible and protects against kinking and abrasionInterlocking, flexible 302 stainless steel –325 to 750°F (–200 to 398°C)
Spiral Guard Highly flexible and protects against abrasionHelical HDPE plastic –180 to 250°F (–117 to 121°C)
Spring Guard Highly flexible and protects against kinking and abrasionHelical 302 stainless steel –325 to 850°F (–200 to 454°C)

Covers do not change hose technical data. More information can be viewed on our hose video playlist.

Talk to a Hose Specialist

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

世伟洛克软管和柔性卡套管
提高软管安全性并降低工厂成本的三个步骤

在工厂定期维护期间,人们通常不太重视工业软管的安全性。软管得到应有的重视是很重要的—泄漏和磨损会使您的设施暴露在风险之中。了解避免危险状况同时降低工厂成本的建议。

工业软管维护
工业软管维护计划如何为您的工厂节省大笔费用

了解更换工业软管的适当时机可以为您工厂节省大量维护成本。了解如何评估您的系统并制定预防性维护计划以管理软管的生命周期。

工业软管更换材料注意事项
工业软管更换:内管材料注意事项

在选择工业软管时,首先要考虑内管—即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。

工业软管加强类型
如何选择正确的软管加强

工业软管通常包含有助于延长使用寿命和提高性能的关键加强层。了解不同的加强层类型,以及适合不同流体系统应用的加强层类型。

请稍候几分钟,不要关闭此页面