无水氨用于生产化肥、塑料、纺织品、石油等。为避免储罐内氨出现应力腐蚀开裂和产品质量问题,必须定期对产品取样以验证含水量为 0.2% 至 0.5%。
世伟洛克的闭环氨取样装置旨在消除传统氨样本采集方法固有的挑战。世伟洛克氨取样器具有以下特点:
- 封闭样本夹具:我们的氨取样器具有封闭的玻璃罩固定装置,可通过限制操作人员暴露和影响环境的过量排放来提高安全性。该设计无需大量操作人员 PPE。玻璃前端使操作人员能够直观地监控样品状况。此外,还提供单夹具或双夹具设计。
- 预冷残留管:使用冷氨形成冷浴,将热量从夹具和残留管中吸出,防止威胁填充精度的剧烈沸腾。冷浴的填充液位由高位排液管控制。它可以清除供应管路中的旧有氨,从而获得新鲜的样品。氨快速循环冷却取样阀,而同心管则预冷样品管路。
- 半自动分配:一个阀盖组件安装在残留管上以协助填充过程。当填充残留管时,阀盖组件有助于分配准确且精确的样本量。阀盖组件密封在残留管顶部并控制填充液位。任何溢出的样品都会排入冷浴,确保样品量保持一致。提供 100 mL 或 250 mL 的残留管尺寸。
- 单手柄操作:用于控制取样器功能的单手柄有助于更轻松地操作并有助于防止操作人员犯错。齿轮机构用单个操纵轮控制四个阀门,控制“关闭”、“吹扫”、“冷却”和“取样”功能。可以提供额外的控制阀,以便在调试和维护期间进行调节。
- 触摸屏加热器控制:触摸屏界面用于控制所有加热器操作,提高一致性并防止过热。易于使用、直观的操作人员界面提供屏幕上的分步说明,尽可能地减少操作人员的困惑。
每台取样器均由经验丰富的流体系统技术人员按照您的规格制造。所有世伟洛克氨取样器均经过严格测试,并以世伟洛克终身有限质量保证为后盾。
View our Application Guides
Locate detailed information about our assemblies.
This manual contains installation, operation, and maintenance information for the safe and effective operation of the Swagelok® Ammonia Sampler.
The Swagelok® ammonia sampler is a closed-loop sampling unit that minimizes exposure to the operator and introduces consistency into the sampling operation.
Swagelok Evaluation and Advisory Services
Whether for ammonia sampling or another sampling or fluid system challenge, Swagelok specialists can visit your facilities to help improve operational performance, eliminate potential safety and environmental concerns, and achieve optimized system performance and efficiency.
Get the Sampling Support You NeedSwagelok Resources Curated for You
How to Reduce Emissions at Sampling Points
As refineries, chemical plants, and other facilities seek new ways to reduce fugitive emissions, one strategy can be relatively simply and cost-effective: specifying closed-loop sampling systems.
Do’s and Don’ts for Sampling System Accuracy
Follow these do’s and don’ts to obtain more accurate, representative samples from your industrial sampling system.
Field Engineering Q&A: How a Global Engineering Team is Making an Impact to Deliver Better Fluid and Sampling System Performance
Swagelok field engineers can help fluid and sampling system operators solve issues from leaks to sampling inaccuracy and everything in between. Here’s everything you need to know about Swagelok field engineering.
Your Industrial Fluid System Safety Checklist
Follow these best practices to enhance the safety of your industrial fluid system.