Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Find optional seat and seal materials without Per- and Polyfluoroalkyl substances (PFAS).
Your local authorized Swagelok sales and service center may have additional options.
-
Relief Valves — Spare Parts and Accessories — 手柄成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-R3A-K5 - - - - - -
Relief Valves — Spare Parts and Accessories — 提升阀芯套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-R3A-K3 - - - - - -
Relief Valves — Spare Parts and Accessories — 密封成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeKZ-R3A-K2 - - - - - SS-3K-R4-EP - - - - - SS-3K-R4-VI - - - - - SS-3K-RL3-EP - - - - - SS-3K-RL3-VI - - - - - SS-3K-RL4-VI - - - - - EP-R3A-K2 - - - - - SS-3K-RL4-EP - - - - - BU-R3A-K2 - - - - - VI-R3A-K2 - - - - - NE-R3A-K2 - - - - - -
Relief Valves — Spare Parts and Accessories — 弹簧成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type177-13K-R4-B - - - - - 177-13K-RL3 - - - - - 177-R3A-K1-A - - - - - 177-R3A-K1-D - - - - - 177-R3A-K1-G - - - - - 177-R3A-K1-H - - - - - 177-R3A-K1-C - - - - - 177-13K-R4-A - - - - - 177-13K-RL4 - - - - - 177-R3A-K1-F - - - - - 177-R3A-K1-B - - - - - 177-13K-R4-C - - - - - 177-R3A-K1-E - - - - - -
Relief Valves — Spare Parts and Accessories — 插件成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-R3A-K1 - - - - -
Product Availability by Store Location
Hours