Swagelok® Flow Sensors (FV4 Series)
Receive precise gas flow measurements with the reliable operation of Swagelok® FV4 series flow sensors.
Ask for Further DetailsUtilize Swagelok® FV4 series flow sensors to precisely monitor variations in gas system flow. These sensors feature a snap-action float mechanism with a calibrated orifice that moves vertically within the float guide, enabling precise actuation for accurate gas flow detection as the flow rate changes. The embedded magnet in the float above the orifice alternates electrical continuity between the leads on a nearby reed switch, thereby detecting flow fluctuations.
Constructed entirely of welded 316L stainless steel, these sensors offer robust durability and secure fluid containment. Additionally, the replaceable switch assembly located outside the flow path facilitates straightforward maintenance. The FV4 series flow sensors are designed to withstand working pressures up to 5000 psig (344 bar).
Flow Sensor Specifications
| Material | 316L SS |
| Temperature | –40 to 175°F (–40 to 79°C) |
| Working Pressure | Up to 5000 psig (344 bar) |
Have questions about managing flow in your facility?
流量传感器目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar)
世伟洛克为您精心准备的产品、服务和解决方案
流体系统泄漏的常见原因和成本
在大多数工厂,流体系统泄漏都比较常见。了解发生泄漏的方式和原因、泄漏的定位和检测方式,以及如何制定策略来解决与减少工厂范围的泄漏问题。
如何使用截止阀隔离工业流体系统
在维护之前,隔离工业流体系统管路对于工厂的安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为您的系统设计正确的配置。
提高取样系统准确性的注意事项
请遵循上述注意事项,以便从您的工业取样系统中获取更准确、更具代表性的样品。
过程测量 – 仪表引压管线的优秀范例
如果您仅仅关注变送器,则可能很难发现过程仪表应用中的问题。了解如何通过世伟洛克的建议和优秀范例来解决过程仪表管路中的问题。