text.skipToContent text.skipToNavigation
electric tube benders

Swagelok® Electric Tube Benders

Experience precise control and efficiency with Swagelok electric tube benders. Designed for larger diameter tubing, these user-friendly benders minimize installation time and effort. They also reduce the risk of wrinkling or damaging the tubing during the bending process.

Get Help Selecting Tube Benders

Swagelok electric tube benders deliver precise, high-quality bends on both fractional and metric tubing compatible with Swagelok tube fittings. With electronic control, these intuitive benders enhance efficiency and consistency in tubing installation. The versatile design reduces the amount of tooling required on hand, with two bend shoes covering a variety of sizes of tubing.

How to Bend Tubing and When Bent Tubing is Advantageous

Specifications

  • 1 to 110° bending range
  • 1 to 2 in. outside diameter (0.049 to 0.220 in. wall thickness) and 25 to 50 mm outside diameter (1.2 to 5.0 mm wall thickness) tubing range
  • One bend shoe for 1, 1 1/4, 1 1/2, and 2 in. sizes
  • One bend shoe for 25, 32, 38, and 50 mm sizes
Dimensions—Vertical Position 44 in. (112 cm) high, 29 in. (74 cm) wide, 30 in. (76 cm) deep
Weight 420 lbs. (191 kg)
Power Requirements MS-TBE-1: 115 V (ac), 50/60 Hz; maximum current—13 A
MS-TBE-2: 230 V (ac) 50/60 Hz; maximum current—7 A

Get in Touch with a Local Specialist

Electric Tube Bender Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok bench top tube bender

Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

See the Tube Bender in Action

Swagelok Resources Curated for You

Swagelok onsite leak detection services
Essential Training in Fluid System Fundamentals

Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.

Green Alternative Systems gauge
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions

With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

Swagelok hand tube bender in use
The Three T’s to Achieve an Intricate System of Tubing

Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

使用中的世伟洛克手动卡套管弯管机
如何使用世伟洛克手动卡套管弯管机

学习如何使用手动弯管机精确、高效地实现卡套管的 90°和 180° 弯曲。世伟洛克®手动弯管机可以弯曲不同材质的卡套管,具有一致性好、质量高的特点。

请稍候几分钟,不要关闭此页面