Swagelok® Medium-Pressure Relief Valves
RV series medium-pressure proportional relief valves can be used in pressures up to 20 000 psig (1378 bar), protecting workers and helping to maintain proper process conditions.
Connect to Learn MoreRV series medium-pressure proportional relief valves are available with a choice of factory-set or adjustable pressure operation with an easy external set pressure adjustment and wide range of set pressures to meet a variety of application needs.
- Set pressure relief valves are available from 1000 to 20 000 (68.9 to 1378 bar) in 100 psig (6.9 bar) increments. The adjustment lock nut maintains the adjusting screw position, ensuring the set pressure adjustment.
- Adjustable pressure relief valves are available with a choice of 2 spring ranges: 1000 to 10 000 psig (68.9 to 689 bar) and 10 000 to 20 000 psig (689 to 1378 bar)
Specifications
Body Material | 316 stainless steel |
Working Pressure | up to 20 000 psig (1378 bar) |
Set Pressures | 1000 to 20 000 psig (68.9 to 1378 bar) |
Operation | Set or adjustable operation |
Temperatures | up to 250°F (121°C) |
End Connections | Cone and thread (3/8 and 9/16 in., inlet), Swagelok FK medium-pressure tube fitting (3/8, 1/2, and 9/16 in., inlet) female NPT (3/4 in., outlet) |
Learn more about how the RV series relief valve can improve the safety and reliability of your medium-pressure fluid system.
RV Series Medium-Pressure Relief Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
特点:316 不锈钢结构;温度高达 1000°F (537°C);中压 (MP) 接头,尺寸范围 —1/4 到 1 英寸,压力额定值 — 高达 20 000 psig (1378 bar);高压 (HP) 接头,尺寸范围 — 1/4 到 9/16 英寸,压力额定值 — 高达 60 000 psig (4134 bar);NACE® MR0175/ISO15156 合规性

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the Tool関連資料/コラム記事

産業用流体システムに適したバルブを選定する方法
産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。

低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える
化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

ブロック・バルブで一般産業用流体システムを遮断する方法
一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。

AGIインダストリーズ社、13,500か所の接続部で漏れはゼロ
AGIインダストリーズ社がFKBシリーズ・バルブとFKシリーズ継手を9か所の化学薬品注入スキッドで使用し、13,500か所ものリーク・ポイントで漏れを防止した事例を紹介します。