Swagelok® PTFE Core Hose Convoluted
Swagelok C Series and N Series convoluted flexible PTFE hoses are for applications where elasticity and chemical compatibility are key.
Get Help Selecting HosesConvoluted PTFE core hose is low-weight, highly flexible, and provides important chemical compatibility in systems where that is important. The PTFE material complies with FDA regulation 21CFR Part 177.1550 USP 88 Class VI, key for many sanitary applications and is free of TSE, BSE, and ADI as defined in EMEA/410/01.
The C series PTFE hose has a 300 stainless steel braid, protecting the core from abrasion, and an optional carbon black-filled PTFE core available for applications that require static dissipation.
Specifications
| Materials | Core: Convoluted PTFE Reinforcement: 300 series SS braid Cover: None standard; silicone optional Collar: 300 series SS collar End connections: 316 SS |
| Nominal Hose Sizes | 1/2 through 2 in. |
| Working Pressures | Up to 1500 psig (103 bar) |
| Temperature Range | –65 to 450°F (–53 to 230°C) |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
Choose the Right Core Tube Material
The N series PTFE flexible hose is nonmetal and has a carbon black-filled PTFE core for applications that require static dissipation. A ceramic wrap eliminates the need for external insulation in many applications while an aramid fiber braid to aid pressure containment while maintaining flexibility and reducing weight. Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired.
Specifications
| Materials | Core: Convoluted carbon black-filled PTFE Reinforcement: Insulating wrap, aramid fiber braid Collar: 300 series SS End connections: 316 SS |
| Nominal Hose Sizes | 3/8, 1/2, 3/4 in. |
| Working Pressures | Up to 1250 psig (86.1 bar) |
| Temperature Range | –65 to 450°F (–53 to 230°C) |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
提高软管安全性并降低工厂成本的三个步骤
在工厂定期维护期间,人们通常不太重视工业软管的安全性。软管得到应有的重视是很重要的—泄漏和磨损会使您的设施暴露在风险之中。了解避免危险状况同时降低工厂成本的建议。
工业软管维护计划如何为您的工厂节省大笔费用
了解更换工业软管的适当时机可以为您工厂节省大量维护成本。了解如何评估您的系统并制定预防性维护计划以管理软管的生命周期。
工业软管更换:内管材料注意事项
在选择工业软管时,首先要考虑内管—即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。
如何选择正确的软管加强
工业软管通常包含有助于延长使用寿命和提高性能的关键加强层。了解不同的加强层类型,以及适合不同流体系统应用的加强层类型。