Catalogs
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Locking Bracket Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
一体式仪表球阀 40G 系列和 40 系列
开关,切换,交叉转换式流动路径; 工作压力达 3000 psig (206 bar); 温度范围从 –53 至 148°C (–65 至 300°F); 环境和加热过程应用; 1/16 至 3/4 in. 和 3 至 12 mm 端接.
Swagelok Alternative Fuel Service AFS Ball Valves
Features: Working pressures up to 6000 psig (413 bar); Flow coefficients (Cv) from 4.0 to 13.8; Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available; 316 stainless steel body and end connections; Manual and pneumatic actuation
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-51K-43G-LH | 316 Stainless Steel | - | - | - | - | View Product |
| SS-51K-AFS-LH | 316 Stainless Steel | - | - | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。