Catalogs
波纹管密封阀 — 备件和附件 — 波纹管成套件
为您的世伟洛克阀门选择各种备件和附件。
波纹管密封阀 U系列
波纹管上面有辅助密封系统, 工作压力可达 2500 psig (172 bar), 温度达 648°C (1200°F), 1/4、3/8、1/2、3/4 和 1 in.;6、10 和 12 mm 端接, 不锈钢材料
波纹管密封阀: B系列
工作压力可达 1000 psig (68.9 bar); 温度达 482°C (900°F); 1/4、3/8、1/2 和 3/4 in.;6、10 和 12 mm 端接; 黄铜、不锈钢和合金 400 材料
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12U-K1 | - | - | - | - | - | View Product |
| SS-4BA-K1 | - | - | - | - | - | View Product |
| SS-4BK-K1 | - | - | - | - | - | View Product |
| SS-4U-K1 | - | - | - | - | - | View Product |
| SS-8B-K1 | - | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.