text.skipToContent text.skipToNavigation

减压调压阀, 弹簧加载 — 单级

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

减压调压阀, 弹簧加载 — 单级
KPR 系列调压阀是一种结构紧凑的调压阀,具有出色的精度、灵敏度和设定点压力稳定性。

Similar Products

Part #
Body Material
Maximum Inlet Pressure
Pressure Control Range
Ports
Port Configuration
KPR1DFC412A20000 316 不锈钢 100 psig (6.8 bar) 0 至 25 psig (1.7 bar) 1/4 in. 内螺纹 NPT C View Product
KPR1DRB412A20000 316 不锈钢 3600 psig (248 bar) 0 至 25 psig (1.7 bar) 1/4 in. 内螺纹 NPT B View Product
KPR1DRF412A20000 316 不锈钢 3600 psig (248 bar) 0 至 25 psig (1.7 bar) 1/4 in. 内螺纹 NPT F View Product
KPR1ERB412A20000 316 不锈钢 3600 psig (248 bar) 0 至 50 psig (3.4 bar) 1/4 in. 内螺纹 NPT B View Product
KPR1ERF412A20000 316 不锈钢 3600 psig (248 bar) 0 至 50 psig (3.4 bar) 1/4 in. 内螺纹 NPT F View Product
KPR1FJA415A20000 316 不锈钢 500 psig (34.4 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT A View Product
KPR1FJC412A20000 316 不锈钢 500 psig (34.4 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT C View Product
KPR1FJF412A20000 316 不锈钢 500 psig (34.4 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT F View Product
KPR1FRA412A20000 316 不锈钢 3600 psig (248 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT A View Product
KPR1FRB417A20000 316 不锈钢 3600 psig (248 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT B View Product
KPR1FRB417A30000 316 不锈钢 3600 psig (248 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT B View Product
KPR1FRC412A20000 316 不锈钢 3600 psig (248 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT C View Product
KPR1FRF412A20000 316 不锈钢 3600 psig (248 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT F View Product
KPR1GJF412A20000 316 不锈钢 500 psig (34.4 bar) 0 至 250 psig (17.2 bar) 1/4 in. 内螺纹 NPT F View Product
KPR1GRA412A20000 316 不锈钢 3600 psig (248 bar) 0 至 250 psig (17.2 bar) 1/4 in. 内螺纹 NPT A View Product
KPR1GRB412A20000 316 不锈钢 3600 psig (248 bar) 0 至 250 psig (17.2 bar) 1/4 in. 内螺纹 NPT B View Product
KPR1GRF412A20000 316 不锈钢 3600 psig (248 bar) 0 至 250 psig (17.2 bar) 1/4 in. 内螺纹 NPT F View Product
KPR1JRA412A20000 316 不锈钢 3600 psig (248 bar) 0 至 500 psig (34.4 bar) 1/4 in. 内螺纹 NPT A View Product
KPR1JRE412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT - View Product
KPR1JRF412A20000 316 不锈钢 3600 psig (248 bar) 0 至 500 psig (34.4 bar) 1/4 in. 内螺纹 NPT F View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.