![法兰转换接头](https://www.swagelok.com/assets/images/sap-content/banners/flange-adapters-1400x411.jpg)
Swagelok flange adapters provide a threadless, weldless transition from flanged piping systems to tubing systems. They are machined from one-piece integral forgings for optimal material strength at the fitting transition and to minimize opportunities for leaks.
Our flange adapters are available in a variety of alloys and designs to suit broad application requirements. Users can choose from a full range of sealing faces, including flat face, raised face, and RTJ versions. Flange adapters are available in flange types meeting ANSI, DIN, EN, and JIS standards in a full range of flange size, pressure classes, and sealing options. Flange adapters can include gaugeable Swagelok tube fitting end connections with wrench flats on the body for easy installation, as well as other end connections to meet system requirements.
Have questions about flange adapters?
类别
![带有防泄漏世伟洛克<sup>®</sup>卡套管接头的流体系统](https://www.swagelok.com/assets/images/sap-content/featured-resources/tube-fitting-advantage-1400x610.jpg)
世伟洛克为您精心准备的产品、服务和解决方案
![已经拧紧的世伟洛克卡套接头](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/identifying-thread-size-and-pitch-260x154.jpg)
接头简介:识别螺纹尺寸和螺距
即使是有经验的专业人员也会遇到识别螺纹的困难。世伟洛克产品经理 Andy Hitchcock 解释如何使用游标卡尺、螺纹规和螺纹识别指南识别接头上的螺纹尺寸和螺距。
![在石油钻井平台上作业的工人](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/optimizing-oil-gas-compression-fittings-260x154.jpg)
利用压缩卡套接头优化中压油气应用
对于石油天然气领域甲板上资产中的中压应用,了解压缩式接头与传统的锥面及螺纹连接相比如何提高安装速度并带来性能优势。
![沈阳鼓风机集团股份有限公司的一名员工使用由世伟洛克元件构建的流体系统](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/sbw-group-safety-260x154.jpg)
沈阳鼓风机集团股份有限公司是如何提高系统安全性和可靠性的呢?
了解世伟洛克(上海)是如何帮助沈阳鼓风机集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。
![使用间隙检测规确认世伟洛克卡套管接头是否正确安装](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/tube-fitting-installation-260x154.jpg)
世伟洛克卡套管接头安装
本视频演示了安装世伟洛克卡套接头的完整步骤,世伟洛克卡套接头在一致性、质量和可靠性方面赢得了全球声誉。
![法兰转换接头](https://www.swagelok.com/assets/images/sap-content/additional-content/flange-adapters-640x440.jpg)
法兰转换接头
世伟洛克可提供由一体成型的锻件加工而成,尺寸达 50mm 和 2in 的平面、凸面和 RTJ 密封面的法兰转换接头。法兰类型符合 ASME、DIN、EN 和 JIS 标准。316 不锈钢为标配,另可选择其他材料。卡套管接头可使用扳手简易安装,可使用世伟洛克间隙检测规在初始安装时进行检测。可提供特别订购的法兰转换接头。