text.skipToContent text.skipToNavigation
流体分配集管

世伟洛克® 流体分配集管

世伟洛克流体分配集管 (FDH) 是各种气体和液体场合的常用部件。它们不但提供流动通路,而且可以提供多个出口,其作用类似于一个大型支管接头。

欲了解更多信息,请联系我们

Swagelok fluid distribution headers are piping assemblies that can act as distribution manifolds or collection manifolds. With an inlet on one end, a drain on the other end, and multiple outlets on either side, the FDH uses Swagelok components for enhanced reliability. Swagelok FDHs are available in 1 and 2 in. sizes.

An extruded manifold body design features squared sides that mount solidly and prevent twisting. Standard branch locations offer flexibility, as additional outlets can be added to the header without welding, and because the FDH can be ordered with two- to 16-branch outlets with or without valves, users can add ports as needed. You can select from a variety of high-quality valves and end connections, all manufactured by Swagelok to create manifolds for use at working pressures up to 3000 psig (206 bar). Mounting brackets can be positioned by the installer.

Learn More About Swagelok’s Fluid System Assembly Service

Fluid Distribution Headers Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Swagelok Resources Curated for You

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Rosendahl Nextrom and Swagelok collaborating to maximize operational efficiency
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions

Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

Case Study: Charbonneau Industries Enhances Production with Swagelok Custom Fluid System Assemblies
Enhancing Production with Custom Fluid System Assemblies

Learn how Swagelok Custom Solutions helped Charbonneau Industries focus on their core capabilities by speeding production, reducing labor costs and securing system quality with prefabricated thermal relief valves systems.

请稍候几分钟,不要关闭此页面