Needle and Metering Valves — High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
Valves available with these specifications:
- 1/4 to 9/16 in.
- –65°F (–53°C) to 450°F (232°C)
- 316 stainless steel
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series — 直通型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-445-FP 316 不锈钢 9/16-18 in. 直内螺纹 9/16-18 in. 直内螺纹 SS-645-FP 316 不锈钢 3/4-16 in. 直内螺纹 3/4-16 in. 直内螺纹 SS-410-FP 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT
Product Availability by Store Location
Hours