Swaging Tools — Manual Pre-Swaging Tools
Swaging tools available with these specifications:
- 1/4 to 5/8 in (6 to 16 mm) tube OD
- 1/8 to 1 in connection size
Your local authorized Swagelok sales and service center may have additional options.
-
Swaging Tools — Manual Pre-Swaging Tools — 预装工具
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-ST-1210 - - - - MS-ST-1610 - - - - MS-ST-200 - - - - MS-ST-810GA - 1/2 in. - - MS-ST-8M0GA - 8 mm - - MS-ST-1010GA - 5/8 in. - - MS-ST-10M0GA - 10 mm - - MS-ST-12M0GA - 12 mm - - MS-ST-16M0GA - 16 mm - - MS-ST-400GA - 1/4 in. - - MS-ST-600GA - 3/8 in. - - MS-ST-6M0GA - 6 mm - -
Product Availability by Store Location
Hours