Analytical Instrumentation
Swagelok leverages extensive expertise in process fluid analysis to offer a range of solutions, including custom pre-engineered subsystems, fluid system assemblies, and components. We provide design, troubleshooting, and training services to support various fluid system applications.
Get Help from an Applications Engineer分析仪器目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
每套密封支持系统均为特定的一件机械密封和一组工艺条件而设计。这些系统向机械密封供应气体或液体,以调节密封件工作的环境,从而保护旋转设备免受损坏。世伟洛克密封支持系统依赖于 API 682 随附的指南:泵 - 用于离心泵和旋转泵的轴密封系统。
MPC 系列:符合 ANSI/ISA 76.00.02 的设计,38.2 mm(1.5 in. 平台);易于配置、装配和维护;阀门、过滤器、流量计、调压阀和压力表,以及用于附加表面安装元件的转换接头
取样是在系统中收集流体或气体样本,其目的是将样品运送到实验室进行分析。请使用世伟洛克应用解决方案构建资料齐全的流体取样系统和控制系统并保证操作一致性。
This manual contains installation, operation, and maintenance information for the safe and effective operation of the Swagelok® Ammonia Sampler.
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
Gas distribution systems work to deliver gases from a high-pressure source to the facility at the pressure and flow rate required by each application. Most often built around one or a series of pressure regulation steps, gas distribution systems can have four typical subsystems: Source Inlet Connection, Primary Gas Pressure Control, Automatic Changeover, and Point-of-Use. This guide provides information on Swagelok's gas distribution system offerings.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles
The Swagelok® ammonia sampler is a closed-loop sampling unit that minimizes exposure to the operator and introduces consistency into the sampling operation.
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
世伟洛克为您精心准备的产品、服务和解决方案
在分析仪表系统中保持具有代表性样品的窍门
在分析仪表系统内保持具有代表性的样品可能比较困难。通过世伟洛克的专家,可了解如何识别主要问题并规避样品代表性受影响造成的后果。
沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?
了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。
光纤设备制造商利用定制解决方案提高效率
自 20 世纪 80 年代以来,Rosendahl Nextrom 便与世伟洛克合作推动其业务的发展。了解有关使该公司超越其竞争对手并保持行业领先地位的解决方案的更多信息。
通过定制流体系统组件提高生产效率
了解世伟洛克定制化解决方案如何利用预制差热卸荷阀系统帮助 Charbonneau Industries 加快生产速度、降低人工成本和保证系统质量,从而使该公司专注于发展其核心能力。