Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
世伟洛克®(Swagelok®)代用燃料服务(AFS)球阀的应用参数以及世伟洛克®(Swagelok®)AFS球阀面板安装说明
ANSI/AGA NGV 3.1/CGA 12.3-M95; 分类:手动阀门; 压力:310 bar (4500 psig); 温度: -40 到121°C (-40 到 250°F).
-
60系列球阀安装到131/151、133/153或135/155气动执行器的说明
工具清单; 六角扳手: 1/8 in., 9/64 in., 5/32 in., 3/16 in., 5/16 in.; 开口延伸工具: 5/16 in., 3/8 in., 7/16 in., 9/16 in., 5/8 in., 3/4 in., 11/16 in., 15/16 in.; 扭矩扳手,可以达到 700 in.·lbs (79.1 N·m, 806 cm·kg)
Product Availability by Store Location
Hours