|
T-Verschraubung, Edelstahl, 1/4 Zoll NPT-Innengewinde x 1/4 Zoll Innengewinde x 1/4 Zoll NPT-Außengewinde
Part #: SS-4-BT
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
TeesEnables durable three-way connections in pipe systems—ideal for branching flow without compromising pressure integrity. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
T-Verschraubung, Edelstahl, 1/4 Zoll NPT-Innengewinde x 1/4 Zoll Innengewinde x 1/4 Zoll NPT-Außengewinde
Log in or Register to view price
Catalogs
Tees
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-4-BT — T-Verschraubung, Edelstahl, 1/4 Zoll NPT-Innengewinde x 1/4 Zoll Innengewinde x 1/4 Zoll NPT-Außengewinde
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Female NPT |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020556 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40174607 |
| UNSPSC (11.0501) | 40142319 |
| UNSPSC (13.0601) | 40174607 |
| UNSPSC (15.1) | 40174607 |
| UNSPSC (17.1001) | 40174607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-4-BT | 黄铜 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| B-4-ST | 黄铜 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| B-8-ST | 黄铜 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-12-ST | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | 3/4 in. | 外螺纹 NPT | View Product |
| SS-2-BT | 316 不锈钢 | 1/8 in. | 内螺纹 NPT | 1/8 in. | 内螺纹 NPT | View Product |
| SS-2-ST | 316 不锈钢 | 1/8 in. | 内螺纹 NPT | 1/8 in. | 外螺纹 NPT | View Product |
| SS-4-ST | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-6-BT | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 内螺纹 NPT | View Product |
| SS-6-ST | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 外螺纹 NPT | View Product |
| SS-8-BT | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-8-ST | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。