|
Stainless Steel Pipe Fitting, Hex Nipple, 3/4 in. Male NPT x 3/4 in. Male ISO Parallel Thread, Straight Shoulder
Part #: SS-12-HN-12RS
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Hex NipplesHex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Stainless Steel Pipe Fitting, Hex Nipple, 3/4 in. Male NPT x 3/4 in. Male ISO Parallel Thread, Straight Shoulder
Log in or Register to view price
Catalogs
Hex Nipples
Hex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-12-HN-12RS — Stainless Steel Pipe Fitting, Hex Nipple, 3/4 in. Male NPT x 3/4 in. Male ISO Parallel Thread, Straight Shoulder
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Male NPT |
| Connection 2 Size | 3/4 in. |
| Connection 2 Type | Male ISO Parallel Thread, Straight Shoulder |
| Flow Restrictor | No |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 22560206 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141715 |
| UNSPSC (10.0) | 40173303 |
| UNSPSC (11.0501) | 40142318 |
| UNSPSC (13.0601) | 40173303 |
| UNSPSC (15.1) | 40173303 |
| UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| B-4-HN | 黄铜 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| B-8-HN | 黄铜 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| M-8-HN | 400 合金 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-12-HN | 316 不锈钢 | 3/4 in. | 外螺纹 NPT | 3/4 in. | 外螺纹 NPT | View Product |
| SS-12-HN-12RT | 316 不锈钢 | 3/4 in. | 外螺纹 NPT | 3/4 in. | ISO 锥形外螺纹 | View Product |
| SS-16-HN | 316 不锈钢 | 1 in. | 外螺纹 NPT | 1 in. | 外螺纹 NPT | View Product |
| SS-16-HN-16RS | 316 不锈钢 | 1 in. | 外螺纹 NPT | 1 in. | ISO 平行外螺纹,平直肩部 | View Product |
| SS-16-HN-16RT | 316 不锈钢 | 1 in. | 外螺纹 NPT | 1 in. | ISO 锥形外螺纹 | View Product |
| SS-24-HN | 316 不锈钢 | 1 1/2 in. | 外螺纹 NPT | 1 1/2 in. | 外螺纹 NPT | View Product |
| SS-2-HN | 316 不锈钢 | 1/8 in. | 外螺纹 NPT | 1/8 in. | 外螺纹 NPT | View Product |
| SS-2-HN-2RS | 316 不锈钢 | 1/8 in. | 外螺纹 NPT | 1/8 in. | ISO 平行外螺纹,平直肩部 | View Product |
| SS-2-HN-2RT | 316 不锈钢 | 1/8 in. | 外螺纹 NPT | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-4-HN | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4-HN-10K | 316 不锈钢 | 1/4 in. | 厚壁外螺纹 NPT | 1/4 in. | 厚壁外螺纹 NPT | View Product |
| SS-4-HN-4RS | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | ISO 平行外螺纹,平直肩部 | View Product |
| SS-4-HN-4RT | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-4-HN-RT | 316 不锈钢 | 1/4 in. | ISO 锥形外螺纹 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-600-2-16 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-6-HN | 316 不锈钢 | 3/8 in. | 外螺纹 NPT | 3/8 in. | 外螺纹 NPT | View Product |
| SS-6-HN-6RS | 316 不锈钢 | 3/8 in. | 外螺纹 NPT | 3/8 in. | ISO 平行外螺纹,平直肩部 | View Product |
| SS-6-HN-6RT | 316 不锈钢 | 3/8 in. | 外螺纹 NPT | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-6-HN-RT | 316 不锈钢 | 3/8 in. | ISO 锥形外螺纹 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-8-HN | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8-HN-10K | 316 不锈钢 | 1/2 in. | 厚壁外螺纹 NPT | 1/2 in. | 厚壁外螺纹 NPT | View Product |
| SS-8-HN-8RS | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | ISO 平行外螺纹,平直肩部 | View Product |
| SS-8-HN-8RT | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-8-HN-RT | 316 不锈钢 | 1/2 in. | ISO 锥形外螺纹 | 1/2 in. | ISO 锥形外螺纹 | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。