|
不带阀门的不锈钢微型快速接头管茎,0.06 Cv,1/8 in. 内螺纹 NPT
Part #: SS-QM2-S-2PF
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StemsMake quick, easy connections with Swagelok miniature quick connects for applications, like laboratories, requiring frequent connections and reduced spillage and air inclusion with low dead volume, in a limited space. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
不带阀门的不锈钢微型快速接头管茎,0.06 Cv,1/8 in. 内螺纹 NPT
Log in or Register to view price
Catalogs
Stems
Features: Step-by-step identification procedure for threads and end connections.
在快速接头之前加过滤器; 在打开的管体和管茎上使用管 体和管茎保护器或者防尘帽; 连接和打开时对准管体和管茎 使其处于一条直线上。
Specifications
SS-QM2-S-2PF — 不带阀门的不锈钢微型快速接头管茎,0.06 Cv,1/8 in. 内螺纹 NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/8 in. |
| Connection 1 Type | Female NPT |
| CV Maximum | 0.06 - If coupled with a full flow body, 0.06 - If coupled with a standard or reverse flow body |
| Lubricant | Without lube on any components |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 4000 PSIG @ 70 °F /275 BAR @ 21 °C |
| Series | QM2 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
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
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QM2-S-200 | 黄铜 | 1/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| B-QM2-S-2PM | 黄铜 | 1/8 in. | 外螺纹 NPT | - | - | View Product |
| SS-QM2-S-100 | 316 不锈钢 | 1/16 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QM2-S-200 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QM2-S-2PM | 316 不锈钢 | 1/8 in. | 外螺纹 NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.