|
不带阀门的不锈钢全流量快速接头管茎,45.0 Cv,1 in. 世伟洛克卡套管接头
Part #: SS-QF16-S-1610
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StemsAchieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
不带阀门的不锈钢全流量快速接头管茎,45.0 Cv,1 in. 世伟洛克卡套管接头
Log in or Register to view price
Catalogs
Stems
Features: Step-by-step identification procedure for threads and end connections.
在打开的管体和管茎上使用 管体和管茎保护器或者防尘 帽; 连接和打开时对准管体和管 茎使其处于一条直线上; 在室温下打开和连接快速接 头。
Specifications
SS-QF16-S-1610 — 不带阀门的不锈钢全流量快速接头管茎,45.0 Cv,1 in. 世伟洛克卡套管接头
| Attribute | Value |
|---|---|
| Body Material | 316 不锈钢 |
| Cleaning Process | 标准清洁和包装 (SC-10) |
| Connection 1 Size | 1 in. |
| Connection 1 Type | 世伟洛克® 卡套管接头 |
| CV Maximum | 26.0 - 与本体连接时 |
| Lubricant | 所有元件均无润滑剂 |
| O-Ring Material | 碳氟 FKM |
| Pressure Rating Coupled at Max Temp | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 4000 PSIG @ 70 °F /275 BAR @ 21 °C |
| Series | QF16 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QF12-S-12PF | 黄铜 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| B-QF4-S-4PF | 黄铜 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| B-QF4-S-4PM | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-QF8-S-8PF | 黄铜 | 1/2 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF12-S-1210 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF12-S-12PF | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF12-S-12PM | 316 不锈钢 | 3/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF16-S-16PF | 316 不锈钢 | 1 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF16-S-16PM | 316 不锈钢 | 1 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF4-S-400 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-S-4MS | 316 不锈钢 | 1/4 in. | ISO 平行外螺纹 | - | - | View Product |
| SS-QF4-S-4MT | 316 不锈钢 | 1/4 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-QF4-S-4PF | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF4-S-4PM | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF4-S-600 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-S-6M0 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-S-6PF | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF8-S-6PF | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF8-S-6PM | 316 不锈钢 | 3/8 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF8-S-810 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF8-S-8FS | 316 不锈钢 | 1/2 in. | ISO 平行内螺纹 | - | - | View Product |
| SS-QF8-S-8MS | 316 不锈钢 | 1/2 in. | ISO 平行外螺纹 | - | - | View Product |
| SS-QF8-S-8MT | 316 不锈钢 | 1/2 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-QF8-S-8PF | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF8-S-8PM | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。