text.skipToContent text.skipToNavigation

Stainless Steel Full Flow Quick Connect Stem without Valve, 26.0 Cv, 3/4 in. Swagelok Tube Fitting

Part #: SS-QF12-S-1210

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 26.0 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 4000 PSIG @ 70 °F /275 BAR @ 21 °C
Series QF12
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Full Flow Quick Connect Stem without Valve, 26.0 Cv, 3/4 in. Swagelok Tube Fitting

Part #: SS-QF12-S-1210
View Catalog

Add To Favorites

Catalogs

Stems
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

SS-QF12-S-1210 — Stainless Steel Full Flow Quick Connect Stem without Valve, 26.0 Cv, 3/4 in. Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 26.0 - Coupled with a body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 4000 PSIG @ 70 °F /275 BAR @ 21 °C
Series QF12
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs
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
Sales Drawing
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
B-QF12-S-12PF 黄铜 3/4 in. 内螺纹 NPT - - View Product
B-QF4-S-4PF 黄铜 1/4 in. 内螺纹 NPT - - View Product
B-QF4-S-4PM 黄铜 1/4 in. 外螺纹 NPT - - View Product
B-QF8-S-8PF 黄铜 1/2 in. 内螺纹 NPT - - View Product
SS-QF12-S-12PF 316 不锈钢 3/4 in. 内螺纹 NPT - - View Product
SS-QF12-S-12PM 316 不锈钢 3/4 in. 外螺纹 NPT - - View Product
SS-QF16-S-1610 316 不锈钢 1 in. 世伟洛克® 卡套管接头 - - View Product
SS-QF16-S-16PF 316 不锈钢 1 in. 内螺纹 NPT - - View Product
SS-QF16-S-16PM 316 不锈钢 1 in. 外螺纹 NPT - - View Product
SS-QF4-S-400 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QF4-S-4MS 316 不锈钢 1/4 in. ISO 平行外螺纹 - - View Product
SS-QF4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QF4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QF4-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QF4-S-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QF4-S-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QF4-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QF8-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QF8-S-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QF8-S-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QF8-S-8FS 316 Stainless Steel 1/2 in. Female ISO Parallel Thread - - View Product
SS-QF8-S-8MS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread - - View Product
SS-QF8-S-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QF8-S-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QF8-S-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.