|
316L VAR VCR 面密封接头,长卡套管对焊接管,1/4 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) 加长管
Part #: 6LV-4-VCR-3-2TB7
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Long GlandsLong gland fitting offers extended engagement for metal gasket face seal systems in high-purity, high-vacuum, and thermal cycling environments. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VAR VCR 面密封接头,长卡套管对焊接管,1/4 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) 加长管
Log in or Register to view price
Catalogs
Long Glands
Features: Step-by-step identification procedure for threads and end connections.
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Specifications
6LV-4-VCR-3-2TB7 — 316L VAR VCR 面密封接头,长卡套管对焊接管,1/4 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) 加长管
| Attribute | Value |
|---|---|
| Body Material | 316L VAR |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | VCR® Metal Gasket Face Seal Gland |
| Connection 2 Size | 1/8 in. |
| Connection 2 Type | Tube Butt Weld |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142610 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCR-3A | 316L 不锈钢 | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 自动卡套管对焊 | View Product |
| 316L-8-VCR-3A | 316L 不锈钢 | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 自动卡套管对焊 | View Product |
| 6LV-12-VCR-3-12TB7 | 316L VAR | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 卡套管对接焊接 | View Product |
| 6LV-12-VCR-3-12TB7P | 316L VAR | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 卡套管对接焊接 | View Product |
| 6LV-16-VCR-3-16TB7 | 316L VAR | 1 in. | VCR® 金属垫片面密封盖 | 1 in. | 卡套管对接焊接 | View Product |
| 6LV-16-VCR-3-16TB7P | 316L VAR | 1 in. | VCR® 金属垫片面密封盖 | 1 in. | 卡套管对接焊接 | View Product |
| 6LV-2-VCR-3-2TB7 | 316L VAR | 1/8 in. | VCR® 金属垫片面密封盖 | 1/8 in. | 卡套管对接焊接 | View Product |
| 6LV-2-VCR-3-2TB7P | 316L VAR | 1/8 in. | VCR® 金属垫片面密封盖 | 1/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-02205 | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-02205P | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-4TB2 | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-4TB2P | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-4TB2P-B25 | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-4TB3 | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-4TB3P | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-4TB7 | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-4TB7P | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-4TB7P-B25 | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-6MTB7 | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 6 mm | 卡套管对接焊接 | View Product |
| 6LV-4-VCR-3-8MTB7 | 316L VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 8 mm | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-12MTB7 | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 12 mm | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-4TB7 | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-4TB7P | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-6TB2 | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-6TB2P | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-6TB7 | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-6TB7P | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-8TB2 | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-8TB2P | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-8TB3 | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-8TB3P | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-8TB7 | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管对接焊接 | View Product |
| 6LV-8-VCR-3-8TB7P | 316L VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管对接焊接 | View Product |
| HC22-4-VCR-3-4TB2 | C-22 合金 | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| HC22-4-VCR-3-4TB7 | C-22 合金 | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。