|
Multi-Purpose Push-On Hose End Connection, 12 mm Brass Tube Adapter, 1/2 in. Hose Size
Part #: B-PB8-TM12
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
End ConnectionsEnd connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Multi-Purpose Push-On Hose End Connection, 12 mm Brass Tube Adapter, 1/2 in. Hose Size
Log in or Register to view price
Catalogs
End Connections
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Features: Step-by-step identification procedure for threads and end connections.
Specifications
B-PB8-TM12 — Multi-Purpose Push-On Hose End Connection, 12 mm Brass Tube Adapter, 1/2 in. Hose Size
| Attribute | Value |
|---|---|
| Body Material | Brass |
| Connection 1 Size | 12 mm |
| Connection 1 Type | Swagelok® Tube Adapter |
| End Connection Material | Brass |
| Hose Size | 1/2 in. |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 40141734 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-PB12-PM12 | 黄铜 | 3/4 in. | 外螺纹 NPT | - | - | View Product |
| B-PB12-TA12 | 黄铜 | 3/4 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| B-PB4-MT4 | 黄铜 | 1/4 in. | ISO 锥形外螺纹 | - | - | View Product |
| B-PB4-PM4 | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-PB4-TA4 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| B-PB6-MT6 | 黄铜 | 3/8 in. | ISO 锥形外螺纹 | - | - | View Product |
| B-PB6-PM4 | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-PB6-PM6 | 黄铜 | 3/8 in. | 外螺纹 NPT | - | - | View Product |
| B-PB6-TA6 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| B-PB6-TM10 | 黄铜 | 10 mm | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| B-PB8-PM8 | 黄铜 | 1/2 in. | 外螺纹 NPT | - | - | View Product |
| B-PB8-TA8 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB12-PM12 | 不锈钢 | 3/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-PB12-TA12 | 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB16-TA16 | 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB4-6 | 不锈钢 | 1/4 in. | 多用途推入连接式软管插件 | - | - | View Product |
| SS-PB4-MT4 | 不锈钢 | 1/4 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-PB4-PM4 | 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-PB4-SL4 | 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-PB4-TA4 | 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB4-TM6 | 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB4-TM8 | 不锈钢 | 8 mm | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB6-6 | 不锈钢 | 3/8 in. | 多用途推入连接式软管插件 | - | - | View Product |
| SS-PB6-MT6 | 不锈钢 | 3/8 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-PB6-PM4 | 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-PB6-PM6 | 不锈钢 | 3/8 in. | 外螺纹 NPT | - | - | View Product |
| SS-PB6-SL6 | 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-PB6-TA4 | 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB6-TA6 | 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB6-TA8 | 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB6-TM10 | 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB6-TM8 | 不锈钢 | 8 mm | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB8-6 | 不锈钢 | 1/2 in. | 多用途推入连接式软管插件 | - | - | View Product |
| SS-PB8-MT8 | 不锈钢 | 1/2 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-PB8-PM8 | 不锈钢 | 1/2 in. | 外螺纹 NPT | - | - | View Product |
| SS-PB8-SL8 | 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-PB8-TA8 | 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| SS-PB8-TM12 | 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。