|
Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Swagelok Bulkhead Tube Fitting, Yellow Key
Part #: SS-QC4-B1-400K4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Bulkhead BodiesMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Swagelok Bulkhead Tube Fitting, Yellow Key
Log in or Register to view price
Catalogs
Bulkhead Bodies
Features: Step-by-step identification procedure for threads and end connections.
对准管茎和管体; 将管茎插入管体直至听到卡塔一声; 将管体衬套推向管茎; 在快速接头之前加过滤器; 在打开的管体和管茎上使用管 体和管茎保护器或者防尘帽.
Specifications
SS-QC4-B1-400K4 — Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Swagelok Bulkhead Tube Fitting, Yellow Key
| Attribute | Value |
|---|---|
| Air Inclusion | 0.3 cm3 |
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 3000 PSIG @ 70 °F /206 BAR @ 21 °C |
| Pressure Rating Uncoupled at Room Temp | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Series | QC4 |
| Special Sleeve | Yellow Keyed Sleeve |
| Spillage | 0.3 cm3 |
| Testing | 0.3 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-B1-400 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| B-QC6-B1-600 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-400 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-400K1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-400K2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-400K3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-400K5 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-400KZ | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-400-SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-6M0 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-6M0K1 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC4-B1-6M0K3 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC6-B1-10M0 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC6-B1-600 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC8-B1-12M0 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QC8-B1-810 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。