text.skipToContent text.skipToNavigation

316L VAR UHP 直通型气体过滤器, 3 in. (76.2 mm), 1/4 in. 外螺纹 VCR 接头, SC-01 清洁, 30 L/m

Part #: SS-SCF3-VR4-P-30

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
Maximum Flow Rate 30 std L/m
Maximum Temperature, °F (°C) 122°F (50°C)
eClass (4.1) 37110200
eClass (5.1.4) 36102090
eClass (6.0) 36102000
eClass (6.1) 36102000
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40161516
UNSPSC (11.0501) 40161516
UNSPSC (13.0601) 40161516
UNSPSC (15.1) 40161516
UNSPSC (17.1001) 40161516
Inline Gas Filters

Remove particulate contaminants with Swagelok filters in demanding gas or liquid applications where purity is a requirement, and space is limited.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VAR UHP 直通型气体过滤器, 3 in. (76.2 mm), 1/4 in. 外螺纹 VCR 接头, SC-01 清洁, 30 L/m

Part #: SS-SCF3-VR4-P-30
View Catalog

Add To Favorites

Catalogs

Inline Gas Filters
Remove particulate contaminants with Swagelok filters in demanding gas or liquid applications where purity is a requirement, and space is limited.

Specifications

SS-SCF3-VR4-P-30 — 316L VAR UHP 直通型气体过滤器, 3 in. (76.2 mm), 1/4 in. 外螺纹 VCR 接头, SC-01 清洁, 30 L/m

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
Maximum Flow Rate 30 std L/m
Maximum Temperature, °F (°C) 122°F (50°C)
eClass (4.1) 37110200
eClass (5.1.4) 36102090
eClass (6.0) 36102000
eClass (6.1) 36102000
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40161516
UNSPSC (11.0501) 40161516
UNSPSC (13.0601) 40161516
UNSPSC (15.1) 40161516
UNSPSC (17.1001) 40161516
Select a New Product with Similar Specs
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
Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-SCF3-VR4-P-225 316L VAR 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-SCF3-VR8-P-225 316L VAR 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-SCF3-VR8-P-600 316L VAR 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.