|
Stainless Steel High Purity High Pressure Diaphragm Sealed Valve, 1/4 in. Female Swagelok VCR Fitting, Round Handle
Part #: SS-DSV51
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight PatternFulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel High Purity High Pressure Diaphragm Sealed Valve, 1/4 in. Female Swagelok VCR Fitting, Round Handle
Log in or Register to view price
Catalogs
Straight Pattern
无填料,全金属壳体; 压力从真空至 3500 psig (241 bar); 温度从 –100 至 250°F (–73 至 121°C).
特点:限制对手动执行阀的使用;;锁定附件符合 OSHA 锁定/挂牌,Standard 29 CFR Part 1910.147,危险能源控制锁定;亮橙安全色可以提高能见度。也提供其它颜色。
Features: p surface finish specifications, static particle counting, moisture analysis, hydrocarbon analysis, ionic cleanliness.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
如果必要的话使用散热器以防止过度加热内部元 件; 如果轨道焊接操作较好的话,可以不需要散热 设备; 确保阀门处于打开位置以在焊接过程中维持持续 的吹扫气流; 使用高质量的吹扫气体以保持清洁 并减少焊接污染.
Specifications
SS-DSV51 — Stainless Steel High Purity High Pressure Diaphragm Sealed Valve, 1/4 in. Female Swagelok VCR Fitting, Round Handle
| Attribute | Value |
|---|---|
| Actuator Type | Manual |
| Body Material | 316L Stainless Steel |
| Cleaning Process | Special Cleaning and Packaging (SC-11) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Female VCR |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Female VCR |
| CV Maximum | 0.3 |
| Flow Pattern | Straight (2-way) |
| Gasket | PTFE Coated 316 Stainless Steel |
| Handle Color | Green |
| Handle Style | Round |
| Maximum Temperature, °F (°C) | 250 (121) |
| Max Temperature Pressure Rating | 250°F @ 2800 PSIG /121°C @ 192 BAR |
| Minimum Temperature, °F (°C) | -100 (-73) |
| Room Temperature Pressure Rating | 3500 PSIG @ 70°F /241 BAR @ 20°C |
| Seat Material | PCTFE |
| Surface Finish | 20 µin (0.51 µm) Ra |
| eClass (4.1) | 37010206 |
| eClass (5.1.4) | 37011800 |
| eClass (6.0) | 37011801 |
| eClass (6.1) | 37011801 |
| eClass (10.1) | 37011801 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141621 |
| UNSPSC (11.0501) | 40141621 |
| UNSPSC (13.0601) | 40141621 |
| UNSPSC (15.1) | 40141621 |
| UNSPSC (17.1001) | 40183102 |
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
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LV-DLBW4 | 316L VAR | 1/4 in. | 卡套管对接焊接 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-DSBW4 | 316L VAR | 1/4 in. | 卡套管对接焊接 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-DSBW6 | 316L VAR | 3/8 in. | Tube Butt Weld | 3/8 in. | Tube Butt Weld | View Product |
| SS-DLS4 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-DLS6 | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-DLS6MM | 316L Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-DLS8MM | 316L Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-DLV51 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| SS-DLVCR4 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-DSM4F4A | 316L Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-DSS4 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-DSS6 | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-DSTW4 | 316L Stainless Steel | 1/4 in. | Tube Socket Weld | 1/4 in. | Tube Socket Weld | View Product |
| SS-DSVCR4 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。