text.skipToContent text.skipToNavigation

316L Stainless Steel High Purity Bellows Sealed Valve, 1/4 in. Male Swagelok VCR Fitting, NC Actuator, 1/8-27 NPT Inlet

零部件号:SS-BNVCR4-2C

规格

属性 值
Actuator Model 1/8-27 NPT 入口(BN 系列)
Actuator Operation Mode 常闭弹簧回复
Actuator Type 气动
Bellows Material 321 不锈钢
Body Material 316L 不锈钢
Body Seal 无
Cleaning Process 特殊清洁与包装 (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type 面密封(金属垫片)外螺纹 VCR
Connection 2 Size 1/4 in.
Connection 2 Type 面密封(金属垫片)外螺纹 VCR
CV Maximum 0.3
Flow Pattern 直通(2 通)
Gasket 无
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 125 PSIG /93°C @ 8.6 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 125 PSIG @ 100 °F /8.6 BAR @ 37 °C
Service Class 常规
Stem Tip Material PCTFE
Stem Type 圆锥形
Surface Finish Ra 20 µin
Testing 按照 SCS-00020 进行氦气泄漏测试
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

316L Stainless Steel High Purity Bellows Sealed Valve, 1/4 in. Male Swagelok VCR Fitting, NC Actuator, 1/8-27 NPT Inlet

零部件号:SS-BNVCR4-2C
查看产品目录

添加到收藏夹

目录

Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

规格

SS-BNVCR4-2C — 316L Stainless Steel High Purity Bellows Sealed Valve, 1/4 in. Male Swagelok VCR Fitting, NC Actuator, 1/8-27 NPT Inlet

属性 值
Actuator Model 1/8-27 NPT 入口(BN 系列)
Actuator Operation Mode 常闭弹簧回复
Actuator Type 气动
Bellows Material 321 不锈钢
Body Material 316L 不锈钢
Body Seal 无
Cleaning Process 特殊清洁与包装 (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type 面密封(金属垫片)外螺纹 VCR
Connection 2 Size 1/4 in.
Connection 2 Type 面密封(金属垫片)外螺纹 VCR
CV Maximum 0.3
Flow Pattern 直通(2 通)
Gasket 无
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 125 PSIG /93°C @ 8.6 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 125 PSIG @ 100 °F /8.6 BAR @ 37 °C
Service Class 常规
Stem Tip Material PCTFE
Stem Type 圆锥形
Surface Finish Ra 20 µin
Testing 按照 SCS-00020 进行氦气泄漏测试
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
6LV-BNBW4-C 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 查看产品
SS-BN8FR8 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 查看产品
SS-BN8FR8-2C 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 查看产品
SS-BN8FR8-C 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 查看产品
SS-BN8FR8-DU-O 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 查看产品
SS-BN8S6-2C 316L 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. - 查看产品
SS-BN8S8-C 316L 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. - 查看产品
SS-BN8VCR8 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-BN8VCR8-2C 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-BN8VCR8-C 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-BN8VCR8-P 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-BNS4 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-BNS4-2C 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-BNS4-2O 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-BNS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-BNS6-C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-BNV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNV51-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNV51-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNV51-DU-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNV51-O 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-BNVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-BNVVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面