text.skipToContent text.skipToNavigation

316L VAR High Purity Bellows Sealed Valve, 1/4 in. TBW, NC Actuator

零部件号:6LV-BNBW4-C

规格

属性 值
Actuator Model BN Series Actuator
Actuator Operation Mode Normally Closed Spring Return
Actuator Type Pneumatic
Bellows Material 321 Stainless Steel
Body Material 316L VAR
Body Seal None
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket None
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 125 PSIG /93°C @ 8.6 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 125 PSIG @ 100°F /8.6 BAR @ 37°C
Service Class General
Stem Tip Material PCTFE
Stem Type Conical
Surface Finish Ra 20 µin
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VAR High Purity Bellows Sealed Valve, 1/4 in. TBW, NC Actuator

零部件号:6LV-BNBW4-C
查看产品目录

添加到收藏夹

目录

Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

规格

6LV-BNBW4-C — 316L VAR High Purity Bellows Sealed Valve, 1/4 in. TBW, NC Actuator

属性 值
Actuator Model BN Series Actuator
Actuator Operation Mode Normally Closed Spring Return
Actuator Type Pneumatic
Bellows Material 321 Stainless Steel
Body Material 316L VAR
Body Seal None
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket None
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 125 PSIG /93°C @ 8.6 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 125 PSIG @ 100°F /8.6 BAR @ 37°C
Service Class General
Stem Tip Material PCTFE
Stem Type Conical
Surface Finish Ra 20 µin
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-BN8FR8 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 查看产品
SS-BN8FR8-2C 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 查看产品
SS-BN8FR8-C 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 查看产品
SS-BN8FR8-DU-O 316L 不锈钢 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 查看产品
SS-BN8S6-2C 316L 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. - 查看产品
SS-BN8S8-C 316L 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. - 查看产品
SS-BN8VCR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-BN8VCR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-BN8VCR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-BN8VCR8-P 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-BNS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-BNS4-2C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-BNS4-2O 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-BNS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-BNS6-C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-BNV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNV51-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNV51-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNV51-DU-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNV51-O 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-BNVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-BNVCR4-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-BNVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-BNVVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面